﻿body {
    padding-top: 50px;
    padding-bottom: 20px;
}

/* Set padding to keep content from hitting the edges */
.body-content {
    padding-left: 15px;
    padding-right: 15px;
}

/* Set width on the form input elements since they're 100% wide by default */
input,
select,
textarea {
    max-width: 280px;
}

/* bootstrap-grid.css - added -15px margin left and right both of all div.row elements, 
   which impacts softhard gate, add to fav and secure download related kendo popup styles hence overriding*/
.k-window-content.row {    
    margin-right: 0px;
    margin-left: 0px;
}