Microchip Technology Inc
 
Menu
 

Communications Module

Features

  • Long battery life with PIC® MCUs featuring
    XLP technology
  • Low Sleep current
    (320nA with retention, 10nA in Deep Sleep)
  • Integrated RTCC down to 400nA on PIC MCUs
    with XLP technology
  • Wireless receive currents down to 3mA for sub-GHz
  • Low quiescent current analog sensing and
    power supplies
Block Diagram Communications
FunctionProduct Family
MicrocontrollerPIC18F 87K90
PIC24F32KA304
PIC24FJ64GA104
PIC24F128GA310
Op-AmpsMCP6L91, MCP6294
Voltage ReferenceMCP1700, MCP1525
EEPROM24LC16B
24AA256
Wireless RadiosMRF24J40 (802.15.4)
MRFX9XA (Sub-GHz)

Metering Video Channel