×
Utility Metering Solutions
AMI/HAN
Function | Product Family |
---|---|
Microcontrollers | PIC24F (16-bit) PIC24E (16-bit) PIC32 (32-bit) |
Low-power RTCC | MCP794X (I²C) MCP795X (SPI) |
HAN radio (ZigBee®/802.15.4) | MRF24J40 (IC) MRF24J40MX (Module) |
Han Radio (WiFi®) | MRF24WB0MA |
Wireless Radios | MRF24J40 (802.15.4) MRFX9XA (Sub-GHz) MRF24WB0 (Wi-Fi) |

Features
- 802.15.4 transceiver and ZigBee Smart Energy Profile software
- 802.11b Wi-Fi transceiver and TCP/IP software stack
- 433 / 868 / 915 / 950 MHz radios with MiWi™ networking software
- High performance MCUs deliver leading processing performance for communication protocols and security
- Internal and external RTCC options draw
400-700nA current - Security Software: 128 / 256-bit AES, 512 / 1024 / 2048
RSA algorithm