Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
×

Power Management

Power MOSFET Drivers - Gate Drivers, IGBT Drivers

Comprehensive MOSFET Driver Configurations to Support Your Next Application Design

A MOSFET driver is a type of power amplifier that accepts a low-power input from a controller IC and produces a high-current drive input for the gate of a high-power transistor such as an Insulated-Gate Bipolar Transistor (IGBT) or power MOSFET. MOSFET drivers are beneficial to MOSFET operation because the high-current drive provided to the MOSFET gate decreases the switching time between the gate ON/OFF stages which leads to increased MOSFET power and thermal efficiency.

Microchip's diverse array of MOSFET drivers supports a wide range of applications ranging from DC/DC power supplies to a host of motor applications, all while promoting high design flexibility, system efficiency, and robust operation. 

Low Side Power MOSFET Driver

Low Side

Typically used in DC/DC power supplies, inverters, motor and solenoid applications

Low Side
High Side Power MOSFET Driver

High Side

Typically used for protection, power distribution, relays, and motor applications

High Side
High-Low Side Power MOSFET Driver

High Side or Low Side

Typically used in power distribution, protection and load switch applications

High Side or Low Side

Synchronous MOSFET Drivers


Half Bridge Power MOSFET Driver

Half Bridge Drivers

Typically used in DC/DC power supplies, inverters, brushed and BLDC motor applications

Half Bridge Drivers
Full Bridge Power MOSFET Driver

Full Bridge Drivers

Typically used in DC/DC power supplies, inverters and brushed motor applications

Full Bridge Drivers
3-Phase Power MOSFET Driver

3-Phase Drivers

Typically used in BLDC motor applications


3 Phase Drivers

MOSFET Driver Selector Tool

Interface/Depletion MOSFETs

Looking for Interface MOSFETs or Depletion MOSFETs?

MPLAB® Mindi™ Analog Simulator

mplab-mindi-analog-simulator
  • Fast and accurate analog circuit simulations to help accelerate your hardware designs
  • Choose from SPICE or piecewise linear SIMPLIS models, for accurate results in fast simulations
  • Downloadable simulation tool runs locally on your own PC without requiring an Internet connection

Power Check Design Service

Zero Power? Infinite Problems.
  • Accelerate and optimize hardware designs by obtaining insightful guidance and implementing best practices
  • Get recommendations from our applications experts on your hardware designs that use Microchip power management devices
  • Seamlessly upload your design files and track progress

Featured Products

MCP14A0154/5
Low-Side MOSFET Drivers (Multi-Output)

Quick Glance:

  • Fast, predictable delay and switching times
  • Low-capacitance digital inputs
  • High-voltage, high-current outputs
  • Enable/disable control pins
  • Available in 2 × 2 and 2 × 3 DFN packages; among the smallest MOSFET drivers in the industry at their respective drive current ratings
  • Wide temperature range for harsh environments

MCP14A0154
Non-Inverting Output Configuration

Explore Product

MCP14A0155
Complementary Output Configuration

Explore Product

MCP14A1201
12A MOSFET Driver: Low Input Threshold

Quick Glance:

  • High peak output current: 12A (typical)
  • Wide operating range: 4.5V to 18V
  • Low shoot-through/cross-conduction current in output stage
  • High capacitive load drive capability: 15,000 pF in 25 ns (typical)
  • Short delay times: 28 ns (tD1), 28 ns (tD2) (typical)
  • Low supply current: 360 uA (typical)
  • Low voltage threshold input and enable with hysteresis
  • Latch-up protected: Withstands 500 mA reverse current