Microchip Technology Inc
 
Menu
 

Resources

Technical Briefs

TitleDate PublishedSize
SST25VF064C to SST26VF064B/064BA Migration11/05/14111 KB

Flash Development Tools

TitlePart NumberDescription
Serial SuperFlash® Kit 2AC243008The Serial SuperFlash® Kit 2 allows evaluation of Microchip's Serial Flash Devices which are made using the SST SuperFlash® technology.Buy Now
SQI SuperFlash® Kit 1AC243009The SQI SuperFlash Kit 1 contains three Serial Flash Daughter Boards.Buy Now
Parallel SuperFlash Technology Kit 1AC243006-1This evaluation kit contains two Parallel Flash PICtail™ Plus Daughter Boards which are designed to interface with the PICtail Plus connector on the Explorer 16 Development Board.Buy Now