Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

LIN Bus Transceivers with Voltage Regulator

The combination of a voltage regulator and a LIN bus transceiver makes it possible for you to develop simple but powerful slave nodes in LIN bus systems. LIN System Basis Chips (SBCs) are ideal choices for LIN slave modules in automotive applications such as mirror modules, grill shutters, switch banks, seat modules, parking brakes, fuel door releases and more.

Featured Products

ATA663231/54
LIN System Basis Chip Including Voltage Regulator and NRES-Output

Quick Glance:

  • Voltage regulator: 3.3V/85 mA or 5V/85 mA ± 2%
    • Works down to 2.3V supply voltage
    • Multi-layer ceramic capacitor
    • Compliant with footprint recommendation of leading OEMs
  • Footprint-compatible version without LIN transceiver available (ATA663201/03)
ATA663231 Chip Image

ATA663231 with 3.3V Voltage Regulator

ATA663254 with 5V Voltage Regulator

ATA663232/55
LIN System Basis Chip Including Voltage Regulator and Wake-up Input

Quick Glance:

  • Voltage regulator: 3.3V/85 mA or 5V/85 mA ± 2%
    • Works down to 2.3V supply voltage
    • Multi-layer ceramic capacitor
    • Compliant with footprint recommendation of leading OEMs
  • High-voltage Wake-up Input (WKin)
ATA663232 Chip Image

ATA663232 with 3.3V Voltage Regulator

ATA663255 with 5V Voltage Regulator