Microchip logo
Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

Create Smart, Secure Nodes for Google Cloud IoT

AVR-IoT WG Development Board

Designing secure, cloud-connected systems does not have to be an exhaustive process. The AVR-IoT WG development board is a perfect starting point for engineers creating almost any IoT device, ranging from wireless sensor nodes to intelligent lighting systems. This plug-and-play solution combines a powerful AVR® microcontroller (MCU), a CryptoAuthentication™ secure element and a fully-certified Wi-Fi® module to provide a simple and effective way to connect embedded applications to Google’s Cloud IoT Core platform. These development boards are an ideal foundation for effortlessly creating cloud-connected designs.

Key Features

  • Go from out-of-the-box to cloud-connected in 30 seconds
  • On-board 8-bit MCU brings the processing power and simplicity of the AVR architecture with Core Independent Peripherals (CIPs) which further decrease power consumption
  • Secure authentication with hardware-based private key storage
  • Easily connect your design without prior wireless design experience with the on-board Wi-Fi module
  • Rapidly generate code and develop your application with our robust ecosystem

Ready to get started with your IoT design?

Once you have your board, you can get connected to the Google IoT Cloud in 30 seconds flat. This development board is pre-configured to transmit light and temperature data to the cloud, allowing you to start collecting data instantly for your network of sensor nodes.

Learn More About Each Board Component

Smart

Control your connected design with the powerful yet efficient ATmega4808 MCU, which features Core Independent Peripherals (CIPs) designed to handle more application tasks with less code.

Learn More

Connected

Skip the RF certification headaches with the ATWINC1510 Wi-Fi module – a complete solution for adding wireless connectivity to any design, backed by robust interoperability testing.

Learn More

Secure

Protect your design with the ATECC608A CryptoAuthentication secure element which securely handles authentication of each device and provides zero-touch provisioning.

Learn More