Smart Edge Nodes
With the proliferation of the Internet of Things (
Why use this solution?
Microchip provides a fast and easy way to create smart edge nodes that connect to Amazon Web Services (AWS) with the PIC32MZ EF, a MIPS-based microcontroller. This MCU supports Amazon FreeRTOS and its associated libraries and is compatible with our MPLAB® Harmony software development chain as
- Secured connection to help protect against hacks
- Over-the-Air (OTA) capabilities enable remote software update
- Manage multiple Wi-Fi® connections for efficient connectivity to AWS server
- Seamless connection management for multiple Wi-Fi protocols
- Secure key management keeps you in control of your platform, irrespective of who shares your infrastructure

Part Number: DM320104-BNDL
PIC32MZ EF Curiosity bundle consisting of Wi-Fi click board and USB UART click board can be used to develop AWS
smart node