Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

Transceivers

Microchip offers a transceiver that includes a laser driver and limiting amplifier integrated into a small package. Combined with Microchip's SFF-8472 compliant FOM modules controller, MIC3003, it presents an elegant, smart, low-power, small-footprint solution for SFF/SFP modules with both edge emitting (DFP/FP) lasers and surface emitting (VCSEL).

Features

  • Integrated laser driver and limiting amplifier
  • Works with the MIC3003 controlle
  • For applications with edge-emitting or surface-emitting lasers up to 4.25 Gbps
  • Small package