Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

PolarFire® FPGAs

Lowest-Power, Cost-Optimized, Mid-Range FPGAs

Our award-winning PolarFire FPGAs deliver the industry’s lowest power at mid-range densities with exceptional security and reliability. This family of products spans from 100K logic elements (LEs) to 500K LEs, features 12.7G transceivers and offers up to 50% lower power than competing mid-range FPGAs. The devices are ideal for a wide range of applications within wireline access networks and cellular infrastructure, defense and commercial aviation markets, as well as industrial automation and Internet of Things (IoT) markets. Get started with your design today by downloading the Libero® SoC PolarFire Design Suite and ordering a PolarFire development kit that best matches your needs. 

PolarFire Mid-Range FPGAs

  • Cost-optimized, lowest power in their class
  • 250 Mbps to 12.7 Gbps transceivers
  • 100K to 500K LEs, up to 33 MB RAM

Best-in-class security and exceptional reliability

Explore Products

PolarFire SoC FPGAs

  • Deterministic, coherent 64-bit multi-core RISC-V CPU
  • 25K to 460K LEs featuring 12.7 Gbps transceivers
  • Up to 50% lower power than alternatives
  • Integrated DDR3/4, LPDDR3/4 controller and PHY
Explore Products

RT PolarFire Radiation-Tolerant FPGAs

  • Immune to configuration upsets
  • 50% lower power than SRAM FPGAs
  • 250 Mbps to 10 Gbps transceivers
Explore Products

Powering FPGAs

Find out how you can use our power management solutions to reduce the total footprint size of your design, maximize power density and save valuable PCB space.