Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

Powering FPGAs

Build flexible and powerful FPGA-based systems and optimize system power performance using our power management solutions in combination with one of our FPGAs. This can reduce the total footprint size of your design, maximize power density and save valuable PCB space. Fully designed, tested and validated to exceed the power requirements of our FPGAs, these power management devices implement a full suite of features that enable you to build high-performance, low-power and low-cost total systems while reducing your development time and risk. This solution is ideal for multiple-voltage rail application environments typically found in computing and telecommunication systems.

FPGA and SoC Power Management Made Easy

  • Reduced time to market
  • Turnkey reference designs and development kits
  • Easy to design in
  • Expert technical support

FPGA and SoC Power Management Made Robust

  • High system-level efficiency
  • Optimized FPGAs and SoCs with compatible power solution
  • Fully system-level tested and validated
  • Reduced risk with programmable features

Powering PolarFire® FPGAs

Part NumberProduct TypeVoltages
MIC24046Switching Regulator2.5V, 3.3V, 1.8V
MIC5166LDO.06V, 0.75V
MIC69502LDO1.0V-1.05V, 2.5V
MIC24055Switching Regulator1.0V-1.05V, 3.3V