Microchip logo
Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

Advanced Gigabit Ethernet Now Fully Accessible with Microchip’s New Portfolio of Products

The GigEpack is a complete portfolio of 59 Gigabit Ethernet chips featuring advanced capabilities.  Included are the robust and reliable GigE PHY, industry's first automotive USB3.1 Gen1 to GigE Bridge, and industry's first ultra-high-reliablity (HSR/DLR) GigE Switches.

Three keys to success

  • UNH-IOL tested products
  • Drivers for all major operating systems (3rd party tested) running on copy-ready evaluation boards
  • LANCheck® Design Check Service ensure best design practices applied

All products available in commercial, industrial temperature grades, with select products in automotive grade.

GigE PHY

  • KSZ9031
  • 10/100/1000 Speeds
  • Integrated Regulator
  • Industrial/Automotive Temps

GigE Bridge

  • LAN7800/50/01
  • USB3.1 Gen1 5Mbps to 1Gigabit Ethernet
  • USB and HSIC Interfaces
  • Output to RGMII or GigE PHY
  • Industrial/Automotive Temps

GigE Switch

  • KSZ9897/9567/9477
  • 7-Ports
  • SGMII Supports Copper and Fiber
  • HSR/DLR Network Redundancy
  • IEEE 1588 v2
  • 802.1X Per Port Authentication and Access Control Lists
  • Industrial/Automotive Temps

Ethernet Video Channel