Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

With a growing offering of broadcast and on-demand entertainment services, consumers are widely adopting IP Set-Top Box (STB) platforms to enjoy these services. An IP STB provides digital television services via internet protocol (IP) traffic over a broadband network infrastructure. This IP traffic is commonly transported using an Ethernet based connectivity.

dh set top box 2

A low cost IP STB supporting basic functionality uses a single Ethernet connection enabled using an Ethernet PHY device, while a premium IP STB supporting enhanced functionality uses multiple Ethernet connections for delivery of interactive and broadcast services enabled using an Ethernet switch device. For both types of IP STB platforms, an Ethernet based network connection is essential for delivery of high-quality and high-definition content.

Microchip offers a broad, industry-leading portfolio of 10/100 Mbps and 10/100/1000 Mbps Ethernet PHY and switch solutions that are high-performance, application feature optimized, have a small footprint, and support the innovative EtherGREEN™ platform, providing flexible options to minimize power consumption for emerging IP STB applications.

ung diag setupbox

Ethernet Video Channel