Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

Current/Power/Energy Monitor ICs

Systems designers know that before they can manage power, they first need to measure it. These power monitoring ICs measure power, voltage, current, zero cross detection and energy accumulation.

For DC power monitoring from 0 to 40V, our high-side current sensors include an I2C that is perfect for embedded computing, networking, industrial and artificial intelligence. To get ahead of the thermal curve, we also offer several devices integrating both current and temperature sensors.

For AC and energy monitoring, Microchip offers single-phase and poly-phase power measurement solutions to tackle the evolving needs of energy management. Our portfolio, derived from many years of innovation in the utility metering and Switch Mode Power Supply (SMPS) markets, includes solutions ideal for smart metering, switch mode power supplies, intelligent lighting and smart building applications.

Key Benefits of our DC Power Monitoring Solutions

  • Calculates power resulting in less host code overhead
  • No filter circuits required, saving on circuitry costs
  • Sampling up to two seconds to deliver a better understanding of power consumption
  • Peak detection with duration setting to provide a unique energy alert

Key Benefits of our AC Power Monitoring Solutions

  • Single IC solution with built-in high-accuracy metrology calculations and programmable event monitoring
  • No firmware development is needed, reducing design cost and time to market
  • Highly-integrated, flexible, configurable and customizable

Featured DC Power Monitoring ICs

PAC1921

  • Digital and analog output for prototyping
  • 1% power measurement accuracy
  • Integrated average power measurement
Learn More

EMC1702

  • Integrated temp sensors
  • Peak detection for amplitude and duration
  • 1% current measurement accuracy
Learn More

PAC1934

  • Quad power/current sensor
  • Accumulates reading for 36 hours
  • 1 mA to 10A without configuration changes
Learn More

Featured AC Power Monitoring ICs

MCP39F511A

  • Dual-mode AC & DC power monitoring IC
  • Auto-sensing and switching between power modes
  • 0.1% accuracy over a 4000:1 dynamic range
Learn More

MCP39F511N

  • Dual-channel, single-phase power monitoring IC
  • 0.5% accuracy over a 4000:1 dynamic range
  • Six programmable event notifications
Learn More

MCP39F521

  • Single-phase power monitoring IC
  • 0.1% accuracy over a 4000:1 dynamic range
  • Up to four devices on the same bus
Learn More
Title
Part Number
Devices Supported

MCP3421DM-WS

MCP3421, MCP6V07

ARD00354

MCP6N11, MCP6V26, MCP6V27

MCP6031DM-PTPLS
MCP6031

MCP661DM-LD
MCP661

MCP6V01RD-TCPL
MCP6V01, MCP9800

MCP6SX2DM-PCTLTH
MCP6S22, MCP6S92

TMPSNS-RTD1
MCP3301, MCP41010, MCP6S26, PIC18F2550

PIC16F690DM-PCTLHS
MCP6291, PIC16F690

Power/Current Monitors Video Channel