Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

Pipelined Analog-to-Digital Converters

If your analog-to-digital conversion application requires low power consumption and high accuracy and reliability, our high-speed and compact pipelined Analog-to-Digital Converters (ADCs) are excellent options. The 200 Msps MCP37DXX series of high-speed ADCs range from 12-bit to 16-bit resolution and include integrated Digital Signal Post-Processing (DSPP) options, such as decimation filters for improving Signal-to-Noise Ratio (SNR) and Digital Down-Conversion (DDC), eliminating the need for the microcontroller or microprocessor to handle these post-processing functions. These ADCs can reduce your overall system hardware requirements, complexity, development time and costs.

Thorough documentation and our team of application engineers are available to guide you through your development process to help reduce your design risk and bring your product to market quickly.

Highlights

  • Competitively low power consumption enables new system designs for battery-powered, portable and space-constrained applications
  • Small packages, such as a 9 × 9 mm VTLA and 8 × 8 TFBGA, are available for space-constrained designs
  • Compact BGA package eliminates the need for external reference decoupling capacitors, saving space and reducing costs
  • Feature-rich and versatile, these ADCs with their integrated Digital Signal Post-Processing (DSPP) options are well-suited for industrial/consumer data acquisition and low-power applications 

Videos