Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

Dual Slope Analog-to-Digital Converters

Dual slope Analog-to-Digital Converters offer superior noise rejection of 50/60 Hz and a flexible tradeoff between conversion speed and resolution that makes them suitable for a variety of data acquisition applications such as precision analog signal processing, sensor interfaces, high-accuracy DC measurement, computer peripheral interfaces and portable instruments.

Highlights

  • Flexible, high-precision ADC up to +17-bits for higher accuracy and performance
  • Incorporates an auto-zero and integrator phase to reduce system errors, calibration steps and over range recovery time
  • Rejects 50/60 Hz line frequency interference signals for better system performance and clear data reads