Microchip Technology Inc
Menu

Protocols supported by EqcoLogic Products

EqcoLogic designs support numerous protocols and communications standards. In each case it is our intention to increase data speeds, increase maximum cable lengths or reduce overall costs.

In many cases, our products enable the use of alternative physical layers (cable types); in particular, we see it as a mission to bring low cost coax cable "up-to-date" with Silicon solutions to drive high speed data and power over single core coax cable.

Protocol EqcoLogic Product Device Application Feature
CoaXPress™ EQCO62T/R20 Transceiver pair for high speed asymmetric data transmission (single 75Ω coax) Industry leading speed and cable range; plus power transmission
DisplayPort EQCO2754 High performance equalizer for Display Port standard (4 x 5.4Gbit/s) Double speed of existing standard; allows daisy-chaining of monitors
Ethernet EQCO850SC Duplex coax Transceiver (50Ω) Long haul over single coax (data plus power)
EQCO875SC Duplex coax Transceiver (75Ω) Long haul over single coax (data plus power)
HD-SDI EQCO30T/R5 High performance equalizer for TV broadcast Low power, long range, highest data rate
IEEE 1394b (FireWire) EQCO400T UTP Equalizer (Cat5 and Cat6 cabling) Long haul FireWire applications (data plus power)
EQCO850SC Duplex coax Transceiver (50Ω) Long haul over single coax (data plus power)
EQCO875SC Duplex coax Transceiver (75Ω) Long haul over single coax (data plus power)
MOST® EQCO850SC Transmission of AV data over single COAX Lowest cost option at 150Mbit/s and higher

Data & Video Transceivers Channel