Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

Ethernet is the universal standard for office and home data networks.

It has also been re-optimized for many non-computer centric applications, where developers benefit from the high production volumes and hence low costs of the semi-conductor components.

EqcoLogic supports a number of Ethernet applications with the EQCO850SC and EQCO875SCC coax transceiver devices; these include surveillance cameras (commonly referred to as "IP Cameras") and Gig E vision.

EqcoLogic offers reference designs for IP over Coax converters and also sells complete subsystems for IP over Coax applications EQCO FastECoax7502.