Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

Protocols supported by EqcoLogic Products

EqcoLogic designs support numerous protocols and communications standards. In each case it is our intention to increase data speeds, increase maximum cable lengths or reduce overall costs.

In many cases, our products enable the use of alternative physical layers (cable types); in particular, we see it as a mission to bring low cost coax cable "up-to-date" with Silicon solutions to drive high speed data and power over single core coax cable.

ProtocolEqcoLogic ProductDevice ApplicationFeature
CoaXPress™EQCO62T/R20Transceiver pair for high speed asymmetric data transmission (single 75Ω coax)Industry leading speed and cable range; plus power transmission
DisplayPortEQCO2754High performance equalizer for Display Port standard (4 x 5.4Gbit/s)Double speed of existing standard; allows daisy-chaining of monitors
EthernetEQCO850SCDuplex coax Transceiver (50Ω)Long haul over single coax (data plus power)
  EQCO875SCDuplex coax Transceiver (75Ω)Long haul over single coax (data plus power)
HD-SDIEQCO30T/R5High performance equalizer for TV broadcastLow power, long range, highest data rate
IEEE 1394b (FireWire)EQCO400TUTP Equalizer (Cat5 and Cat6 cabling)Long haul FireWire applications (data plus power)
  EQCO850SCDuplex coax Transceiver (50Ω)Long haul over single coax (data plus power)
EQCO875SCDuplex coax Transceiver (75Ω)Long haul over single coax (data plus power)
MOST®EQCO850SCTransmission of AV data over single COAXLowest cost option at 150Mbit/s and higher