Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

Transceivers

EQCO62T/R20

The EQCO62T20/EQCO62R20 is the CoaXPress transceiver chipset, a driver/equalizer combination that forms a bidirectional full duplex communication link over a single coax cable.

The EQCO62T20/EQCO62R20 chipset is designed to transport up to 6.25 Gbps over the downlink channel and to transport 21 Mbps over the uplink channel. Power can be transferred over the same cable via external inductors. Multiple cables can be used to achieve higher downlink speeds (up to 6.25 Gbitps per cable)

The EQCO62T20 is designed for the camera side and the EQCO62R20 for the Frame Grabber side.

The chipset is designed to work with several types of 75Ω coaxial cables including legacy cables as well as thin flexible lightweight cables. The tables below give the performance characteristics of some typical cables, as well as references to some qualified connectors suitable for CoaXPress:

transceiversbox

Key Features

  • Eqcolink™ multi-rate adaptive equalization technology
    • Supports up to 58m of RG11 cable at 6.25 Gbps
  • Complies with the CoaXPress v1.1 camera standard, see www.CoaXPress.com and www.JIIA.org
  • Full duplex bidirectional data channel
    • Downlink speeds from 1.25 Gbps up to 6.25 Gbps; differential interfacing straightforward
    • Flexible, uplink supporting up to 21 Mbps, allowing nanoseconds precise triggering
  • Supports Power distribution over the coax up to 700 mA, on top of the data signals allowing to power the camera through the same coax
  • Low power consumption ( <70 mW, 1.2 V supply )
  • -40 - +85 °C industrial temperature range
  • For more information, click here.

Belden

 NameBelden 7731ABelden 1694ABelden 1505ABelden 1505FBelden 1855A
 TypeLong distanceIndustrial standardcompromise CoaxFlexibleThinnest Cable
Diameter(mm)10.36.995.946.154.03
1.25Gbps( m )1941301078085
2.5Gbps( m )162110946655
3.125Gbps( m )147100866055
5.0Gbps( m )8760523538
6.25Gbps( m )5840352325
BNC Cambridge
XBT-1062-NGAS Neutrik NBNC75BTU11
Cambridge 
XBT-1062-NGAB Neutrik NBNC75BLP9
Cambridge 
XBT-1062-NGAB Neutrik NBNC75BJP9
Cambridge 
XBT-1062-NGBA Neutrik NBNC75BDD6
Din 1.0/2.3 Cambridge 
XGT-8013-NGAS Amphenol 282137-75
Cambridge 
XGT-8013-NGAB Amphenol 282135-75
Cambridge 
XGT-8013-NGAB
Cambridge 
XGT-8013-NGBA Amphenol 282138-75

Gepco

 NameGepco VHD1100Gepco VSD2001Gepco VPM2000Gepco VHD200MGepco VDM230
 TypeLong distanceIndustrial standardcompromise CoaxFlexibleThinnest Cable
Diameter(mm)10.36.916.156.154.16
1.25Gbps( m )2121401098166
2.5Gbps( m )185120946766
3.125Gbps( m )169110866162
5.0Gbps( m )10266533638
6.25Gbps( m )6444352425
BNC Cambridge 
XBT-1062-NGAS Neutrik NBNC75BTU11
Cambridge 
XBT-1062-NGAB Neutrik NBNC75BLP9
Cambridge 
XBT-1062-NGAB
Cambridge 
XBT-1062-NGBA
Din 1.0/2.3 Cambridge 
XGT-8013-NGAS
Cambridge 
XGT-8013-NGAB
Cambridge 
XGT-8013-NGAB
Cambridge 
NPF4335 XGT-8013-NGBA

Canare*

 NameCanare L-7CFBCanare L-5CFBCanare L-4CFBCanare L-3CFBCanare L-2.5CFB
 TypeLong distanceIndustrial standardcompromise CoaxThin cableThinnest Cable
Diameter(mm)10.27.76.15.54
1.25Gbps( m )165118947243
2.5Gbps( m )13598796643
3.125Gbps( m )12288716043
5.0Gbps( m )7152423630
6.25Gbps( m )4634282420
BNC Canare BCP-C7FACanare BCP-C7FACanare BCP-C7FACanare BCP-C7FA

*specs from Canare only up to 2GHz, 5Gbps abs 6.25Gbps performance are by extrapolation!

Also see CoaXPress System Development