Microchip Technology Inc
Menu

Sub-Systems

Sub-system Products

EVB-DBSUB1584 and EVB-DBSUB1586

The CoaXPress® machine vision standard uses asymmetric data transmission over Coax cables - with speeds of up to 6.2Gbit/s from the camera and up to 20Mbit/s control data from the frame grabber to the camera.

EqcoLogic offers fully qualified board-sets (transmitter and receiver) as an evaluation and development aid to customers.

product14_1-Lrge

Data & Video Transceivers Channel