Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

Automotive High Temperature Products

Electronic content in the automobile continues to grow and with it the need for products that can withstand extreme temperatures increases. Microchip offers a broad portfolio of microcontrollers, analog and memory products that have been qualified to AEC-Q100 Grade 0 (-40°C to +150°C) requirements.

For a list of products for use in high temperature environments, please visit our High Temp Design Center.