Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

Products for Audio and Speech Applications

Analog and Mixed Signal Products


FamilyFunctionality
PIC10PIC12PIC16 FamilyBuzzers, Alarms, Tone Generation
PIC16PIC18 FamilyPlayback & Record (ADPCM, G.711)
PIC24F FamilySpeech Encoding and Decoding (IMA ADPCM, G.711)
dsPIC33E/F DSC Family Speech Encoding and Decoding (IMA ADPCM, G.711, G.726A, Speex), Noise Suppression, Acoustic/Line Echo Cancellation, Equalizer, Automatic Gain Control, Sample Rate Conversion, Streaming Audio (USB)
PIC32MM FamilySpeech Encoding and Decoding (IMA ADPCM), Streaming Audio (USB)
PIC32 FamilyPlayback (Speex, ADPCM), Record (PCM, ADPCM), MP3 Decode, AAC Decode Library, Streaming Audio (Bluetooth, USB)

Many 16-bit PIC24 MCUs, dsPIC® DSCs offer on-chip Flash memory up to 256 KB. Some 16-bit MCUs and DSCs offer 128 KB of on-chip Flash memory in a 6x6 mm QFN package with a specialized 16-bit DAC peripheral. The PIC32 MCU offers up to 2 MB of on-chip Flash memory making these products ideal to store large segments of voice messages within on-chip Flash memory, reducing component count and lowering your system cost.

dsPIC Digital Signal Controllers offer certain specialized peripherals for audio applications, namely:

  • 16-bit D/A Converter
  • Codec / Data Converter Interface module
  • 1 nanosecond SMPS PWM

dsPIC DSCs offer an industry-unique on-chip 16-bit D/A Converter peripheral for audio applications. Another audio peripheral, the Codec Interface is a 4-wire serial communication peripheral used to stream audio data to and from an external stereo 16-bit Codec, D/A Converter or A/D Converter. The Codec Interface peripheral supports AC-97, I2S and a simple Time-Division Multiplex mode. Many dsPIC DSCs are equipped with high-frequency Motor Control and SMPS PWM peripherals, which enable driving the speakers with higher-quality audio (better resolution in bits) in Class D Audio Amplifier applications.

Additionally, many PIC MCUs and dsPIC DSCs offer an on-chip 12-bit A/D converter peripheral module. The 12-bit resolution may be sufficient in many cases for recording speech signals from a microphone. If resolution greater than 12-bits is desired, the codec interface peripheral may be used in conjunction with an external 16-bit A/D or Audio Codec to record sound.

Nearly all of Microchip’s 8-, 16- and 32-bit General-Purpose MCUs and DSCs feature the standard PWM (Pulse Width Modulation) peripheral that may be used in audio playback applications. The PWM output is typically provided to a Low-Pass Filter prior to an amplification stage that drives the speaker unit.