Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
×

Analog

Local Temperature Sensor IC

Microchip’s line of digital local temperature sensors are single channel digital output temperature sensors for monitoring various heat sources.  These I2C and SPI sensors have typical temperature accuracy performance capability to deliver up to ±0.25°C or ± 0.5°C. They are good for placement next to a heat source or air flow temperature location on circuit board.  Selectable temperature resolutions and conversion rates, multiple critical temperature limits, fault-tolerance queuing, selectable hysteresis thresholds, and non-volatile configuration and temperature registers to retain settings even when devices are powered off. Industry-first solutions that integrate Microchip’s industry-leading non-volatile memory technology to allow customers to not only store critical system temperature data but also application-specific configuration, user preference data, and temperature event data logging.

Analog Sensors

  • Low operating current: 6µA typical
  • Extended temperature range: - 40ºC to +125ºC
  • Available in 10 mV/ºC and 19.5 mV/ºC linear temperature slopes
  • Small packaging, including 3-pin SOT-23

Serial (Digital) Output
Temperature Sensors

  • ±0.5ºC maximum accuracy
  • 1.7 to 5.5V operating voltage
  • I2C and SPI compatible interface
  • Extreme low power saving modes available
  • Small packaging options including Wafer-level CSP

Temperature Switches

  • ±0.5ºC typical threshold accuracy
  • Operating supply voltages from 2.7V to 18V
  • Dual trip points available on select devices
  • Small packaging options available including SOT-23

Featured Devices

AT30TSE758A MCU AT30TSE758A
  • 0.5°C Accuracy
  • Integrated non-volatile registers
  • 8 KB Serial EEPROM
  • 2x3 DFN-8 Package
MCP9808 MCU MCP9808
  • 0.25°C Accuracy
  • 3 user selectable temperature limits
  • User Selectable Measurement Resolution
  • 2x3 DFN-8 Package
AT30TS74 MCU AT30TS74
  • 1°C Accuracy
  • 3.4MHz Clock Frequency Max
  • Power Saving One-Shot Mode
  • 4-ball or 5-ball Wafer-level CSP Packages