Microchip Technology Inc
Menu

Complementary Waveform Generator (CWG) / Complementary Output Generator (COG)

The CWG provides a complementary waveform with rising and falling edge dead band control, enabling high efficiency synchronous switching, with no processor overhead. The CWG also incorporates auto shutdown, auto restart, and can interface directly with other peripherals / external inputs. The COG improves upon the functionality of the CWG with the addition of blanking and phase control.

Features

  • Various input sources inclusive of: Comparators, PWM, CLC, NCO
  • Blanking control for transient filtering (COG only)
  • Phase control for output delay (COG only)
  • Auto shutdown/restart
  • Independent rise and fall
  • Dead band control
  • Polarity control
CWG
Tabs / CWG
Devices
Documentation
Webinars

Webinars

Title Abstract Recording Date Duration
Using the Complementary Waveform Generator This is a self-paced Training presentation that will focus on Microchip's Complementary Waveform Generator (CWG) covering what CWG is, Input Signal Selection, Clock Selection, Dead Band Control, Auto Shutdown, Output Signal Conditioning, A Project Example and a Summary with some Additional Resources to get you started. 12/01/11 1.5 hours

Complementary Waveform Generator Video Channel

8-Bit Video Channel