×
32-Bit MCUs
-
32-Bit MCUs
- SAM 32-bit MCUs
- PIC 32-bit MCUs
- CEC 32-bit MCUs
- Legacy Products
- Development Boards
- Software Tools for PIC, SAM and AVR MCUs
-
Applications, Reference Designs and Solutions
- Audio Player/Recorder
- Bluetooth® Low Energy-Based Weather Station
- Die Cutting Machine
- Fitness Tracker/Wearable Solution
- Graphical User Interface
- Human Machine Interface (HMI) for Diagnostic Tool
- Location-Tagged SOS, Asset Tracking or Vehicle Tracking
- Motor Control
- Robotic Vacuum
- SD Card Audio Player
- Smart Home Lock
- TCP/IP Networking
- USB Device/Host Applications with 32-bit Microcontrollers
- USB Mass Storage Device with Multiple Drives
- Wi-Fi® Remote Control for Lighting or Appliances
- 32-bit Embedded Security
- 32-bit Functional Safety
- 32-bit Motor Control
- 32-bit Low Power
- Graphics
- Softpacks
- Other Tools and Resources
- Third Party Partners
- PIC18F to PIC24F to SAMD2x Migration and Performance Enhancement Guide
Wi-Fi® Remote Control for Lighting or Appliances
A smart home is really an automated home. It lets you connect and program smart devices, smart appliances and smart gadgets to offer you convenience, entertainment, security and savings. Wi-Fi is the most common wireless technology that is used to connect these smart devices.
Our Wi-Fi RGB Easy Configuration demo shows you how to configure an embedded Wi-Fi device, such as lighting or a home appliance, that does not have a keyboard and screen. You can use the internal web server and our TCP/IP stack to control the Red/Green/Blue (RGB) LED with your web browser. Here’s a brief overview of the demo:
- A Curiosity PIC32MZ EF 2.0 Development Board featuring a 32-bit PIC32MZ EF microcontroller (MCU) is used as the main board
- A WINC1500 Xplained Pro Extension Board is plugged into the Curiosity board’s XPRO connector to enable and configure Wi-Fi connectivity
- A web page hosted by the Curiosity board provides the interface to change the color of the on-board RGB LED


Application Demos
Resources
Related Products
Required Hardware Tools | Design Files |
---|---|
Curiosity PIC32MZ EF 2.0 | Download |
WINC1500 Xplained Pro Extension Board | Download |