Microchip Technology Inc
Menu

SAMA5D3 Series

Description

Operating at 850DMIPS at under 150mW, the SAMA5D3 MPU is ideal for any high-performance, low-power and cost-sensitive industrial application. Think of it for control panels, smart grid devices and bar code scanners—anything that needs high levels of connectivity, enhanced user interfaces, robust security or is battery powered. The SAMA5D3 is also an ideal fit for wearable computing and mobile applications where low power and a small footprint are critical. The SAMA5D3 series includes devices supporting a -40/+105°C temperature range as well as 12x12mm BGA324 package (in 0.5mm pitch).

Benefits

  • ARM® Cortex®-A5 core running at 536MHz (850DMIPS).
  • Floating point unit (FPU) for high-precision computing and accelerated data processing.
  • Market-leading low power consumption
    • Less than 150mW in active mode at 536MHz with all peripherals activated.
    • Less than 0.5mW in low power mode with SRAM and registers retention.
    • Dual CAN controller.
  • Gigabit Ethernet MAC and 10/100 MAC with IEEE1588.

 

  • Three HS High-Speed USB ports (configurable as three hosts or two hosts and one device port).
  • CMOS image sensor interface.
  • Graphic LCD controller with overlays for image composition
  • AES/3DES hardware encryption engines and secure boot.
  • BGA324 (15x15 in 0.8pitch) package and also a small package option BGA (12x12mm in 0.5 pitch).
  • Extended industrial temperature range : -40°C to 105°C.
Tabs / MPU32 / SAMA5D3 Series
Products
Development Tools
Third Party

Development Tools

To make your design process easier and reduce your time to market, Microchip provides a full range of hardware and software tools for our 32-bit Microprocessors. We also work with a worldwide network of partners to deliver additional hardware and software solutions for these devices.

Design Files
To shorten time to market and facilitate PCB design, Microchip provides design, layout and Gerber files for download. Multiple partners are also offering system-on-modules (SOM).

SAMA5D3 Evaluation Kits and Development Boards

Product
Description
Evaluation Kit for SAMA5D3
No longer available, replaced by the SAMA5D3-XPLD
No longer available, replaced by the SAMA5D3-XPLD

SAMA5 Third Party Partners

To ease your design process and reduce your time to market, Atmel collaborates with a global network of partners that deliver hardware and software solutions for the Atmel® SAMA5 ARM® Cortex®-A5 based microprocessor units (MPUs). As our worldwide partner ecosystem continues to grow, we will feature new partners here.

Key
H
Hardware
S
Software
Phone:  +39 06 99 12 187
Email: info@acmesystems.it
Web: www.acmesystems.it

MPU: SAM9G20, SAM9G25, SAMA5D31

S
H

MPU: SAM9, SAMA5

S
Phone:  (613) 595-1999
Email: jason@cranksoftware.com
Web: www.cranksoftware.com

MPU: SAMA5D2, SAMA5D4

S

MPU: SAMA5D44

S
H
Phone:  +44 1223 245571
Email: info@ecoscentric.com
Web: www.ecoscentric.com

MPU: SAM9, SAMA5D3

S

MPU: SAMA5D3

S
H

MPU: SAM9, SAMA5D34

S
H
Phone:  +49 (0)721 62725-20
Fax: +49 (0)721 62725-19
E-Mail: mail@emtrion.de
Web: www.emtrion.de

MPU: SAMA5D36

S
H

MPU: SAMA5D2, SAMA5D3

S
Phone:  +33 484 258 098
Email: info@free-electrons.com
Web: http://free-electrons.com

MPU: SAM9, SAMA5D3, SAMA5D4

S
Contact: FreeRTOS/Contact
Web: FreeRTOS.org

MPU: SAM9, SAMA5

S
Phone:  +43-1-236-1101
Email: sales@ronetix.at
Web: www.ronetix.at

MPU: SAM9, SAMA5D3

H
US: +1 (978) 874-0299
Email: info@segger.com
Web: http://www.segger.com

MPU: SAM9, SAMA5

S
H

MPU: SAMA5D4, SAMA5D2

S
Phone:  +972-77-5007265
Email: sales@shiratech.com
Web: www.shiratech.com

MPU: SAM9, SAMA5D3

S
H
Phone:  +49 30 611295 0
Email: info@taskit.de
Web: http://www.taskit.de

MPU: SAM9, SAMA5D22, SAMA5D36

S
H
Phone:  +1-866-392-4897
Email: info@timesys.com
Web: www.timesys.com/atmel

MPU: SAM9, SAMA5

S