Design Rule Verification Report
Date:
21.11.19
Time:
10:27:54
Elapsed Time:
00:00:02
Filename:
C:\ALTIUM_WORK\SAMA5D2\SAMA5D27-SOM-WIRELESS\SAMA5D27-WLSOM1\For-Customer-Reuse\ATSAMA5D27-WLSOM1.PcbDoc
Warnings:
0
Rule Violations:
0
Summary
Warnings
Count
Total
0
Rule Violations
Count
Clearance Constraint (Gap=0.15mm) (All),(All)
0
Short-Circuit Constraint (Allowed=No) (All),(All)
0
Un-Routed Net Constraint ( (All) )
0
Modified Polygon (Allow modified: No), (Allow shelved: No)
0
Width Constraint (Min=0.1mm) (Max=2mm) (Preferred=0.2mm) (All)
0
Routing Via (MinHoleWidth=0.2mm) (MaxHoleWidth=0.2mm) (PreferredHoleWidth=0.2mm) (MinWidth=0.4mm) (MaxWidth=0.4mm) (PreferedWidth=0.4mm) (All)
0
Differential Pairs Uncoupled Length using the Gap Constraints (Min=0.2mm) (Max=0.2mm) (Prefered=0.2mm) and Width Constraints (Min=0.125mm) (Max=0.125mm) (Prefered=0.125mm) (InDifferentialPairClass('DIFF90'))
0
Differential Pairs Uncoupled Length using the Gap Constraints (Min=0.2mm) (Max=0.2mm) (Prefered=0.2mm) and Width Constraints (Min=0.1mm) (Max=0.1mm) (Prefered=0.1mm) (All)
0
Differential Pairs Uncoupled Length using the Gap Constraints (Min=0.2mm) (Max=0.2mm) (Prefered=0.2mm) and Width Constraints (Min=0.1mm) (Max=0.1mm) (Prefered=0.1mm) (InDifferentialPairClass('DIFF100'))
0
Power Plane Connect Rule(Relief Connect )(Expansion=0.508mm) (Conductor Width=0.254mm) (Air Gap=0.254mm) (Entries=4) (Disabled)(All)
0
Minimum Annular Ring (Minimum=0.1mm) (All)
0
Hole Size Constraint (Min=0.15mm) (Max=6mm) (All)
0
Hole To Hole Clearance (Gap=0.25mm) (All),(All)
0
Minimum Solder Mask Sliver (Gap=0.1mm) (All),(All)
0
Net Antennae (Tolerance=0mm) (All)
0
Matched Lengths(Tolerance=0.25mm) (Disabled)(InNetClass('QSPI'))
0
Matched Lengths(Tolerance=0.25mm) (InNetClass('SDIO'))
0
Matched Lengths(Tolerance=0.05mm) (InNetClass('HSIC'))
0
Matched Lengths(Tolerance=0.25mm) (Disabled)(InNetClass('ETH-PHY'))
0
Matched Lengths(Tolerance=0.1mm) (InNetClass('DIFF90'))
0
Matched Lengths(Tolerance=0.1mm) (InNetClass('DIFF100'))
0
Component Clearance Constraint ( Horizontal Gap = 0mm, Vertical Gap = 0mm ) (InComponent('U8')),(All)
0
Component Clearance Constraint ( Horizontal Gap = 0.2mm, Vertical Gap = 0.2mm ) (All),(All)
0
Total
0