SMSC LAN95XX/LAN7500 UEFI PXE (UNDI) driver Release - v0.10 =========================================================== This file provides information about the UEFI drivers (32 bit & 64 bit) for LAN95xx and LAN7500 devices. The .efi driver can be merged with UEFI firmware or can be loaded from UEFI shell. Contents -------- A. Device Supported B. Driver/Utility files in this package C. SmscUsbNetUtility D. Release History E. Known Issues A. Devices Supported -------------------- The following SMSC devices are supported by this distribution: - LAN9500 - LAN9512 - LAN9513 - LAN9514 - LAN9500A - LAN9730/LAN89730 - LAN89530 - LAN7500 B. Driver and utility files --------------------------- ./IA32/SmscUsbNetDriver.efi - UEFI driver for x86 platform ./IA32/SmscUsbNetUtility.efi - UEFI Utility for x86 platform ./X64/SmscUsbNetDriver.efi - UEFI driver for x64 platform ./X64/SmscUsbNetUtility.efi - UEFI Utilityr for x64 platform C. The SmscUsbNetUtility ------------------------ The SmscUsbNetUtility.efi provivides simple utility to access the UEFI supported features to read/wrire EEPROM, Check the link properties and register read/writes. To use the utlity load the utility from the UEFI shell. D. Release History ------------------ ** v0.10 ** 03/11/2013 - Added support to LAN9730/LAN89730/LAN89530 ** v0.9 ** 03/11/2013 - Fixed UNDI error code when unknown packet ** v0.8 ** 01/18/2013 - Reduced the time-out of register access. - Reduced the retry times of phy access and EEPROM access ** v0.7 ** 10/24/2012 - Fix for SCT failures - Reverted USB keyboard fix which is not needed. ** v0.6 ** 08/21/2012 - Bug fix: USB keyboard sometime not recognized. ** v0.5 ** 05/14/2012 - Bug fix with secure boot ** v0.4 ** 04/30/2012 - IPV6 support - Secure boot support ** v0.3 ** 04/23/2012 - Boot from LAN95xx/LAN7500 ** 0.2 ** Package Updated 02/17/2011 - Initial Release G. Known Issues --------------- None