LAN7800 Mac OS X 10.14.x and later - Driver Release Notes -------------------------------------------------------- 1. Release Information Driver Name: LAN7800 HW Product Name: LAN7800/LAN7850/LAN7801 OS Versions: Mac OS X 10.14.x(Mojave) Package: LAN78xx 1.0.4.pkg: Mac Package Installer (compressed in zip format) 2. History v1.0.4 10/23/2018 - Added support for LAN7801. - Added code to set the link, CLK and RGMII TXC & RXC delay configurations to be updated from EEPROM or OTP if a valid EEPROM/OTP is present - Built for macOS 10.14 Mojave v1.0.1 04/22/2016 - Fix issue 78M-3 (System crashed after deleted the service(lan7800) and unplug and plug the device) v1.0.0 12/10/2015 - Initial Release 3. Known Issue: None 4. Steps to install driver - Do not attach LAN78xx device during the driver installation. - On your Mac computer with macos Mojave unzip the package by right click & unzip package - Double click on the LAN78xx 1.0.4.pkg to start the installation. - Click continue and agree to the licence agreement and continue. - On prompt provide your administrator account password. - Wait for the installation to finish. This may take a few minutes. - You will see the Installation was successful message once the installation is completed. Click Close to exit. - The driver shhould be installed to the /Library/Extensions folder as LAN7800.kext on successfull installation. 5. Loading the driver - The driver gets loaded automatically on attaching LAN78XX devices.