µVision Build Log
Tool Versions:
IDE-Version: µVision V5.23.0.0
Copyright (C) 2017 ARM Ltd and ARM Germany GmbH. All rights reserved.
License Information: Jay Vasanth Microchip Flex license: MDK-ARM Standard Cortex-M only: 10 user(s) (mdk_cm_std) Support: Jul 2018
Tool Versions:
Toolchain: MDK-ARM Standard Cortex-M only: 10 user(s) Version: 5.23
Toolchain Path: C:\Keil_v5\ARM\ARMCC\Bin
C Compiler: Armcc.exe V5.06 update 4 (build 422)
Assembler: Armasm.exe V5.06 update 4 (build 422)
Linker/Locator: ArmLink.exe V5.06 update 4 (build 422)
Library Manager: ArmAr.exe V5.06 update 4 (build 422)
Hex Converter: FromElf.exe V5.06 update 4 (build 422)
CPU DLL: SARMCM3.DLL V5.23
Dialog DLL: DCM.DLL V1.15.0.0
Target DLL: ULP2CM3.DLL V2.207.8.0
Dialog DLL: TCM.DLL V1.27.0.0
Project:
C:\Work\dice_kit_certification\codetree\devBoard_diceRIoT_\Src\APP\framework\mbedTLS\build\libmbedtls240.uvprojx
Project File Date: 11/07/2017
Output:
*** Using Compiler 'V5.06 update 4 (build 422)', folder: 'C:\Keil_v5\ARM\ARMCC\Bin'
Build target 'libmbedtls240'
compiling ssl_ciphersuites.c...
compiling ssl_cli.c...
compiling ssl_tls.c...
creating Library...
After Build - User command #1: postbuild.bat
-------------------------------------------------------------------------
P O S T - B U I L D O P E R A T I O N
-------------------------------------------------------------------------
1 file(s) copied.
".\Objects\libmbedtls240.lib" - 0 Error(s), 0 Warning(s).
Collection of Component include folders:
.\RTE\_libmbedtls240
C:\Keil_v5\ARM\PACK\ARM\CMSIS\5.1.1\Device\ARM\ARMCM4\Include
Collection of Component Files used:
Build Time Elapsed: 00:00:02