µVision Build Log
Tool Versions:
IDE-Version: µVision V5.20.0.0
Copyright (C) 2016 ARM Ltd and ARM Germany GmbH. All rights reserved.
License Information: Jay Vasanth Microchip Flex license: MDK-ARM Standard Cortex-M only: 10 user(s) (mdk_cm_std) Support: Jul 2018
Tool Versions:
Toolchain: MDK-ARM Standard Cortex-M only: 10 user(s) Version: 5.20
Toolchain Path: C:\Keil_v5\ARM\ARMCC\Bin
C Compiler: Armcc.exe V5.06 update 2 (build 183)
Assembler: Armasm.exe V5.06 update 2 (build 183)
Linker/Locator: ArmLink.exe V5.06 update 2 (build 183)
Library Manager: ArmAr.exe V5.06 update 2 (build 183)
Hex Converter: FromElf.exe V5.06 update 2 (build 183)
CPU DLL: SARMCM3.DLL V5.20
Dialog DLL: DCM.DLL V1.13.7.0
Target DLL: UL2CM3.DLL V1.157.18.0
Dialog DLL: TCM.DLL V1.14.9.0
Project:
C:\Work\P4\jvasanth_HAU-LT-C15444W_5882\depot_pcs\FWEng\projects\CEC1702\maincodeline\aws_iot\secureIOT1702_led_demo_\led_demo_project\aws_iot_cec1702.uvprojx
Project File Date: 05/12/2017
Output:
*** Using Compiler 'V5.06 update 2 (build 183)', folder: 'C:\Keil_v5\ARM\ARMCC\Bin'
Build target 'aws_iot'
compiling main.c...
linking...
Program Size: Code=185888 RO-data=42320 RW-data=564 ZI-data=140372
FromELF: creating hex file...
After Build - User command #1: postbuild.bat
-------------------------------------------------------------------------
P O S T - B U I L D O P E R A T I O N
-------------------------------------------------------------------------
Use aws_iot_cec1702_abs.bin as img1
aws_iot_cec1702.hex
aws_iot_cec1702.map
aws_iot_cec1702_abs.bin
aws_iot_cec1702_abs.hex
aws_iot_cec1702_img1.bin
spi_image.bin
".\Objects\aws_iot_cec1702.axf" - 0 Error(s), 0 Warning(s).
Software Packages used:
Package Vendor: ARM
http://www.keil.com/pack/ARM.CMSIS.5.0.0-Beta4.pack
ARM::CMSIS:CORE:5.0.0
CMSIS (Cortex Microcontroller Software Interface Standard)
* Component: CORE Version: 5.0.0
Collection of Component include folders:
C:\Work\P4\jvasanth_HAU-LT-C15444W_5882\depot_pcs\FWEng\projects\CEC1702\maincodeline\aws_iot\secureIOT1702_led_demo_\led_demo_project\RTE
C:\Keil_v5\ARM\PACK\ARM\CMSIS\5.0.0-Beta4\CMSIS\Include
C:\Keil_v5\ARM\PACK\ARM\CMSIS\5.0.0-Beta4\Device\ARM\ARMCM4\Include
Collection of Component Files used:
* Component: ARM::CMSIS:CORE:5.0.0
Build Time Elapsed: 00:00:04