Simulator Peripheral Support by Device - Table Heading Descriptions

See your device documentation or family reference manual for details on each peripheral.

Peripheral Heading Simulator Peripheral Module*
AC AC = Analog Comparator.
ACC = Analog Comparator Controller.
ADC ADCn = Analog-to-Digital Converter module.
Bootswap Boot and Program Flash memory regions can be swapped during run-time.
CCP CCPn = Capture/Compare/PWM module.
ECCPn = Enhanced Capture/Compare/PWM module.
MCCPn = Multiple Capture/Compare/PWM module.
SCCPn = Single Capture/Compare/PWM module.
CLC CLCn = Configurable Logic Cell.
COG COGn = Complementary Output Generator module.
Used with the Complementary Waveform Generator (CWG).
Comp COMPn = Comparitor module.
CVREF = Comparitor Voltage Reference.
CoreTimer PIC32 Core timer.
CRC Cyclic Redundancy Code module. Also CRC/Scan.
CWG CWGn = Complementary Waveform Generator module.
Used with the Complementary Output Generator (COG).
DeepSleep Deep Sleep.
DSWDT = Deep Sleep Watchdog Timer.
DMA DMA, DMACont = Direct Memory Access controller.
DMA24FCHANNEL0n = PIC24 DMA channel.
DSM Data Signal Modulator module.
EEFC Enhanced Embedded Flash Controller.
EEFlash EE Flash program memory.
EIC External Interrupt Controller.
EVSYS Environmental System - Temperature Sensor.
ExternalInterrupt ExternalInterrupt = External Interrupt on INT[6,3:0] pins.
PinChangeInterrupt = External Interrupt on PCINT[7:0] pins.
INT INT or INTn = External Interupt pins.
IOC = Interrupt on Change pin.
FVR Fixed Voltage Reference (FVR) module.
Optionally used by the ADC, DAC, Comparator, and Temperature sensor modules.
GPIO General Purpose Input/Output.
HLT HLTn = Hardware Limit Timer.
IC ICn = Input Capture module.
OC OCn = Output Compare module.
MPU Memory Protection Unit.
Osc OSC = Oscillator module.
NCO = Numerically Controlled Oscillator module.
PIO PIOa = PIOa module.
Peripheral I/O controllers.
Ports PORTa = Porta module.
PBADEN = Port B ADC enable configuration bit.
PPS PPS = Peripheral Pin Select without lock.
PPSLock = Peripheral Pin Select with lock.
PWM PWMn = Pulse Width Modulation module.
PullUp Pullup circuitry on pins.
RTSP Run-Time Self-Programming feature.
RTT Run-Time Timer.
SMT SMTn = Signal Measurement Timer.
SYSTICK The Cortex-M7 SysTick external clock.
TMR/CNTR TCx = Timer/Counter.
TMRn = Timer module.
UART UARTn = Universal Asynchronous Receive/Transmit module.
USART USARTn = Universal Synchronous/Asynchronous Receive/Transmit module.
VREF Voltage Reference module.
WDT WDT = Watchdog Timer.
WDT32 = 32-bit Watchdog Timer.
* If there is more than one module: n represents the module number, or a represents the module letter, or x represents either the module number or letter.