7.1. Glossary
- ADC
- analog-to-digital converter
- API
- Application Programming Interface
- BLDC
- brushless DC motor — generally used in six-step control.
Also known as PMSM
- FOC
- field-oriented control — a type of control scheme for
permanent-magnet synchronous motors or induction motors,
where the stator field is controlled relative to the rotor field.
It generally results in smoother torque, slightly higher efficiency,
and higher torque-speed curve, compared to six-step control,
but requires a measurement or estimate of rotor position, and
is more computationally intensive.
- HAL
- Hardware Abstraction Layer
- ISR
- interrupt service routine
- MCAF
- Motor Control Application Framework
- PIM
- Plug-In Module — a small
circuit board containing a processor and several passive components
(such as bypass capacitors), meant to plug in to one of Microchip’s
development boards.
- PLL
- phase-locked loop — see AN1292
for the Microchip Application Note covering the PLL-style sensorless estimator.
- PMSM
- permanent-magnet synchronous motor — generally used with FOC.
Also known as BLDC.
- PWM
- pulse-width modulation
- QEI
- Quadrature Encoder Interface — the name of the
hardware encoder counter peripheral in some Microchip devices.
- SMO
- sliding-mode observer — see AN1078
for the Microchip Application Note covering the SMO-style sensorless estimator.