2. Getting Started

To get started with the Motor Control Application Framework, follow the directions given in the release notes for motorBench™ Development Suite. This will walk you through these steps:

  • entering configuration information
  • self-commissioning to identify motor parameters
  • autotuning to compute controller gains
  • file generation to produce source code

At this point, your MPLAB® X project will now contain code generated from the Motor Control Application Framework, and you can browse these files in the Header Files and Source Files folders in the project:

_images/mcaf-files-in-mplabx.png

You can now click on the “Run Main Project” (play) button on the MPLAB® X toolbar to build the project and program the device:

_images/mplabx-run-main.png