The functional differences between both revisions of the radio transceiver are listed below:
| Feature | AT86RF230 Rev.A | AT86RF230 Rev.B |
|---|---|---|
| Value in RG_VERSION_NUM | 1 | 2 |
| FCS status of received frames (RX) | n.a. | see SR_RX_CRC_VALID |
| Transmission of pending data bit in ACK-frame (RX_AACK) | n.a. | see SR_AACK_SET_PD |
| Reception of pending data bit in ACK-frame (TX_ARET) | n.a. | value TRAC_SUCCESS_DATA_PENDING in SR_TRAC_STATUS |
| Ongoing transaction aborted unsuccessfully (TX_ARET) | n.a. | value TRAC_INVALID in SR_TRAC_STATUS |
1.5.2