Adjustment of the Transmit Power

PHY_SET_TRANSMIT_POWER

The TX power level is changed by writing the power level index in the sub register SR_TX_PWR.

Parameters:
txpower The power level index has a range from 0...15. A mapping between the power level index and the transmit power value in dBm is given in the AT86RF230 data sheet.
Note:
It is not recommended to change the power level index during any ongoing transmit operation.
inline_mscgraph_10
Code example

PHY_GET_TRANSMIT_POWER

This sequence reads the power level index from the sub register SR_TX_PWR.

Return values:
txpower The power level index with a range from 0...15. A mapping between the power level index and the transmit power value in dBm is given in the AT86RF230 data sheet.
inline_mscgraph_11
Code example
    txpower = trx_bit_read(SR_TX_PWR);

Generated on Fri Sep 28 14:07:34 2007 for SWPM AT86RF230 Rev. B by  doxygen 1.5.2