Extended Operating Mode

This section describes, how the radio transceiver is used in the Extended Operating Mode. There are the modes TX_ARET for automatic frame transmissions and RX_AACK for automatic frame receptions, which include IEEE 802.15.4 compliant channel access, address filtering, FCS check and acknowledgement frame handling.

TX_ARET
A frame transmission in TX_ARET mode is a combined transaction performing CSMA-CA algorithm , (re-)transmitting a frame and receiving and processing the associated ACK frame if necessary.

RX_AACK
A frame reception in RX_AACK mode is a combination of receiving a frame, matching it against the addressfilter, checking the FCS and transmitting the ACK frame if necessary.

The transaction flow diagrams for both modes are given in the AT86RF230 data sheet.


Generated on Fri Sep 28 14:07:37 2007 for SWPM AT86RF230 Rev. B by  doxygen 1.5.2