Abbreviations

AACK Automatic Acknowledgement
ACK Acknowledgement
AD Antenna Diversity
AES Advanced Encryption Standard
ARET Automatic Retransmission
BATMON Battery Monitor
CBC Cipher Block Chaining
CCA Clear Channel Assessment
CRC Cyclic Redundancy Check
CSMA Carrier Sense Multiple Access-Collision Avoidance
CW Continuous Wave
CWPAN Chinese WPAN (defined according 802.15.4c-2009)
ECB Electronic Code Book
ED Energy Detection
FCF Frame Control Field
FCS Frame Check Sequence
FTN Filter Tuning Network
GPIO General Purpose Input Output
IRQ Interupt Request
ISR Interrupt Service Routine
LQI Link Quality indicator
LSB Least Significant Bit
MAC Medium Access Control
MCU Microcontroller Unit
MHR MAC Header
MISO SPI Interface: Master Input Slave Output
MOSI SPI Interface: Master Output Slave Input
MSC Message Sequence Charts
O-QPSK Offset - Quadrature Phase Shift Keying
PA Power Amplifier
PAN Personal Area Network
PER Packet Error Rate
PHR PHY Header, containing the length of the PHY payload in octets
PHY Physical Layer
PLL Phase Locked Loop
PRBS Pseudo Random Bit Sequence
PSDU PHY Service Data Unit
RF Radio Frequency
RSSI Received Signal Strength Indicator
RX Receiver
SCLK SPI Interface: SPI Clock
/SEL SPI Interface: SPI Select
SFD Start-of-Frame Delimiter
SHR Synchronization Header, consisting of preamble and SFD
SPI Serial Peripheral Interface
SRAM Static Random Access Memory
TX Transmitter
VREG Voltage Regulator

Generated on Mon Aug 17 13:35:02 2009 for SWPM AT86RF212 by  doxygen 1.5.6