For more information about the MISO access and the status information refer to section Transceiver Access Primitives and section 4.3 (SPI Protocol) of the AT86RF212 datasheet.
Use Cases:
| spicmdmode | This parameter configures the status information in sub register SR_SPI_CMD_MODE to return the following status information during an SPI access:
|
/* AT86RF212::[ACTIVE] */ trx_bit_write(SR_SPI_CMD_MODE, spicmdmode);
/* AT86RF212::[ACTIVE] */ spicmdmode = trx_bit_read(SR_SPI_CMD_MODE);
1.5.6