Awake Interrupt


PHY_EVENT_AWAKE_END

When leaving the state SLEEP, as described in PHY_STATE_SLEEP__TRX_OFF, the TRX_IRQ_AWAKE_END indicates that the radio transceiver has entered the state TRX_OFF.

This interrupt is also issued in the use cases TRX_RESET and POWER_ON_RESET.

Note:
The interrupt TRX_IRQ_CCA_ED_DONE is a multi-functional interrupt. Depending on the transceiver state it either denotes the interrupt TRX_IRQ_AWAKE_END or the interrupt TRX_IRQ_CCA_ED_DONE.
inline_mscgraph_63
Code example
    /* AT86RF212::SLEEP */
    trx_pinset_slptr(0);
    delay(tTR2);
    /* AT86RF212::TRX_OFF && MCU::ISR */
    cause = trx_reg_read(RG_IRQ_STATUS);
    /* MCU::ISR_AWAKEEND */

Generated on Mon Aug 17 13:35:00 2009 for SWPM AT86RF212 by  doxygen 1.5.6