This section describes the hardware interface (SPI, GPIO, IRQ), the basic interface functions (read/write, interrupt) and the main states of the radio transceiver. Details about the radio transceiver parameters are given in the
AT86RF212 datasheet. This section also introduces MSCs, which are used for the representation of the use cases.