Defines | |
| #define | SR_AACK_ACK_TIME 0x17, 0x04, 2 |
| #define | SR_AACK_DIS_ACK 0x2e, 0x10, 4 |
| #define | SR_AACK_FLTR_RES_FT 0x17, 0x20, 5 |
| #define | SR_AACK_FVN_MODE 0x2e, 0xc0, 6 |
| #define | SR_AACK_I_AM_COORD 0x2e, 0x08, 3 |
| #define | SR_AACK_PROM_MODE 0x17, 0x02, 1 |
| #define | SR_AACK_SET_PD 0x2e, 0x20, 5 |
| #define | SR_AACK_UPLD_RES_FT 0x17, 0x10, 4 |
| #define | SR_ANT_CTRL 0x0d, 0x03, 0 |
| #define | SR_ANT_EXT_SW_EN 0x0d, 0x04, 2 |
| #define | SR_ANT_SEL 0x0d, 0x80, 7 |
| #define | SR_AVDD_OK 0x10, 0x40, 6 |
| #define | SR_AVREG_EXT 0x10, 0x80, 7 |
| #define | SR_BATMON_HR 0x11, 0x10, 4 |
| #define | SR_BATMON_OK 0x11, 0x20, 5 |
| #define | SR_BATMON_VTH 0x11, 0x0f, 0 |
| #define | SR_BPSK_OQPSK 0x0c, 0x08, 3 |
| #define | SR_CC_BAND 0x14, 0x07, 0 |
| #define | SR_CC_NUMBER 0x13, 0xff, 0 |
| #define | SR_CCA_DONE 0x01, 0x80, 7 |
| #define | SR_CCA_ED_THRES 0x09, 0x0f, 0 |
| #define | SR_CCA_MODE 0x08, 0x60, 5 |
| #define | SR_CCA_REQUEST 0x08, 0x80, 7 |
| #define | SR_CCA_STATUS 0x01, 0x40, 6 |
| #define | SR_CHANNEL 0x08, 0x1f, 0 |
| #define | SR_CLKM_CTRL 0x03, 0x07, 0 |
| #define | SR_CLKM_SHA_SEL 0x03, 0x08, 3 |
| #define | SR_CSMA_LBT_MODE 0x17, 0x40, 6 |
| #define | SR_CSMA_SEED_0 0x2d, 0xff, 0 |
| #define | SR_CSMA_SEED_1 0x2e, 0x07, 0 |
| #define | SR_DVDD_OK 0x10, 0x04, 2 |
| #define | SR_DVREG_EXT 0x10, 0x08, 3 |
| #define | SR_ED_LEVEL 0x07, 0xff, 0 |
| #define | SR_FTN_START 0x18, 0x80, 7 |
| #define | SR_GC_PA 0x05, 0x60, 5 |
| #define | SR_GC_TX_OFFS 0x16, 0x03, 0 |
| #define | SR_IEEE_ADDR_0 0x24, 0xff, 0 |
| #define | SR_IEEE_ADDR_1 0x25, 0xff, 0 |
| #define | SR_IEEE_ADDR_2 0x26, 0xff, 0 |
| #define | SR_IEEE_ADDR_3 0x27, 0xff, 0 |
| #define | SR_IEEE_ADDR_4 0x28, 0xff, 0 |
| #define | SR_IEEE_ADDR_5 0x29, 0xff, 0 |
| #define | SR_IEEE_ADDR_6 0x2a, 0xff, 0 |
| #define | SR_IEEE_ADDR_7 0x2b, 0xff, 0 |
| #define | SR_IRQ_0_PLL_LOCK 0x0f, 0x01, 0 |
| #define | SR_IRQ_1_PLL_UNLOCK 0x0f, 0x02, 1 |
| #define | SR_IRQ_2_EXT_EN 0x04, 0x40, 6 |
| #define | SR_IRQ_2_RX_START 0x0f, 0x04, 2 |
| #define | SR_IRQ_3_TRX_END 0x0f, 0x08, 3 |
| #define | SR_IRQ_4_CCA_ED_DONE 0x0f, 0x10, 4 |
| #define | SR_IRQ_5_AMI 0x0f, 0x20, 5 |
| #define | SR_IRQ_6_TRX_UR 0x0f, 0x40, 6 |
| #define | SR_IRQ_7_BAT_LOW 0x0f, 0x80, 7 |
| #define | SR_IRQ_MASK 0x0e, 0xff, 0 |
| #define | SR_IRQ_MASK_MODE 0x04, 0x02, 1 |
| #define | SR_IRQ_POLARITY 0x04, 0x01, 0 |
| #define | SR_JCM_EN 0x0a, 0x20, 5 |
| #define | SR_MAN_ID_0 0x1e, 0xff, 0 |
| #define | SR_MAN_ID_1 0x1f, 0xff, 0 |
| #define | SR_MAX_BE 0x2f, 0xf0, 4 |
| #define | SR_MAX_CSMA_RETRIES 0x2c, 0x0e, 1 |
| #define | SR_MAX_FRAME_RETRIES 0x2c, 0xf0, 4 |
| #define | SR_MIN_BE 0x2f, 0x0f, 0 |
| #define | SR_OQPSK_DATA_RATE 0x0c, 0x03, 0 |
| #define | SR_OQPSK_SCRAM_EN 0x0c, 0x20, 5 |
| #define | SR_OQPSK_SUB1_RC_EN 0x0c, 0x10, 4 |
| #define | SR_PA_BOOST 0x05, 0x80, 7 |
| #define | SR_PA_EXT_EN 0x04, 0x80, 7 |
| #define | SR_PA_LT 0x16, 0xc0, 6 |
| #define | SR_PAD_IO 0x03, 0xc0, 6 |
| #define | SR_PAD_IO_CLKM 0x03, 0x30, 4 |
| #define | SR_PAN_ID_0 0x22, 0xff, 0 |
| #define | SR_PAN_ID_1 0x23, 0xff, 0 |
| #define | SR_PART_NUM 0x1c, 0xff, 0 |
| #define | SR_PDT_THRES 0x0a, 0x0f, 0 |
| #define | SR_PLL_CF 0x1a, 0x1f, 0 |
| #define | SR_PLL_CF_START 0x1a, 0x80, 7 |
| #define | SR_PLL_DCU_START 0x1b, 0x80, 7 |
| #define | SR_PLL_LOCK_CP 0x11, 0x80, 7 |
| #define | SR_RESERVED_09_1 0x09, 0xf0, 4 |
| #define | SR_RESERVED_0a_1 0x0a, 0xc0, 6 |
| #define | SR_RESERVED_0a_3 0x0a, 0x10, 4 |
| #define | SR_RESERVED_0d_2 0x0d, 0x78, 3 |
| #define | SR_RESERVED_10_3 0x10, 0x30, 4 |
| #define | SR_RESERVED_10_6 0x10, 0x03, 0 |
| #define | SR_RESERVED_11_2 0x11, 0x40, 6 |
| #define | SR_RESERVED_14_1 0x14, 0xf8, 3 |
| #define | SR_RESERVED_15_2 0x15, 0x70, 4 |
| #define | SR_RESERVED_16_2 0x16, 0x30, 4 |
| #define | SR_RESERVED_16_3 0x16, 0x0c, 2 |
| #define | SR_RESERVED_17_1 0x17, 0x80, 7 |
| #define | SR_RESERVED_17_5 0x17, 0x08, 3 |
| #define | SR_RESERVED_17_8 0x17, 0x01, 0 |
| #define | SR_RESERVED_18_2 0x18, 0x7f, 0 |
| #define | SR_RESERVED_19_2 0x19, 0x0c, 2 |
| #define | SR_RESERVED_19_3 0x19, 0x03, 0 |
| #define | SR_RESERVED_1a_2 0x1a, 0x40, 6 |
| #define | SR_RESERVED_1a_3 0x1a, 0x20, 5 |
| #define | SR_RESERVED_1b_2 0x1b, 0x7f, 0 |
| #define | SR_RF_MC 0x19, 0xf0, 4 |
| #define | SR_RND_VALUE 0x06, 0x60, 5 |
| #define | SR_RSSI 0x06, 0x1f, 0 |
| #define | SR_RX_BL_CTRL 0x04, 0x10, 4 |
| #define | SR_RX_CRC_VALID 0x06, 0x80, 7 |
| #define | SR_RX_PDT_DIS 0x15, 0x80, 7 |
| #define | SR_RX_PDT_LEVEL 0x15, 0x0f, 0 |
| #define | SR_RX_SAFE_MODE 0x0c, 0x80, 7 |
| #define | SR_SFD_VALUE 0x0b, 0xff, 0 |
| #define | SR_SHORT_ADDR_0 0x20, 0xff, 0 |
| #define | SR_SHORT_ADDR_1 0x21, 0xff, 0 |
| #define | SR_SLOTTED_OPERATION 0x2c, 0x01, 0 |
| #define | SR_SPI_CMD_MODE 0x04, 0x0c, 2 |
| #define | SR_SUB_MODE 0x0c, 0x04, 2 |
| #define | SR_TRAC_STATUS 0x02, 0xe0, 5 |
| #define | SR_TRX_CMD 0x02, 0x1f, 0 |
| #define | SR_TRX_OFF_AVDD_EN 0x0c, 0x40, 6 |
| #define | SR_TRX_STATUS 0x01, 0x1f, 0 |
| #define | SR_TX_AUTO_CRC_ON 0x04, 0x20, 5 |
| #define | SR_TX_PWR 0x05, 0x1f, 0 |
| #define | SR_VERSION_NUM 0x1d, 0xff, 0 |
| #define | SR_XTAL_MODE 0x12, 0xf0, 4 |
| #define | SR_XTAL_TRIM 0x12, 0x0f, 0 |
| #define SR_AACK_ACK_TIME 0x17, 0x04, 2 |
Access parameters for sub-register AACK_ACK_TIME in register RG_XAH_CTRL_1
| #define SR_AACK_DIS_ACK 0x2e, 0x10, 4 |
Access parameters for sub-register AACK_DIS_ACK in register RG_CSMA_SEED_1
| #define SR_AACK_FLTR_RES_FT 0x17, 0x20, 5 |
Access parameters for sub-register AACK_FLTR_RES_FT in register RG_XAH_CTRL_1
| #define SR_AACK_FVN_MODE 0x2e, 0xc0, 6 |
Access parameters for sub-register AACK_FVN_MODE in register RG_CSMA_SEED_1
| #define SR_AACK_I_AM_COORD 0x2e, 0x08, 3 |
Access parameters for sub-register AACK_I_AM_COORD in register RG_CSMA_SEED_1
| #define SR_AACK_PROM_MODE 0x17, 0x02, 1 |
Access parameters for sub-register AACK_PROM_MODE in register RG_XAH_CTRL_1
| #define SR_AACK_SET_PD 0x2e, 0x20, 5 |
Access parameters for sub-register AACK_SET_PD in register RG_CSMA_SEED_1
| #define SR_AACK_UPLD_RES_FT 0x17, 0x10, 4 |
Access parameters for sub-register AACK_UPLD_RES_FT in register RG_XAH_CTRL_1
| #define SR_ANT_CTRL 0x0d, 0x03, 0 |
Access parameters for sub-register ANT_CTRL in register RG_ANT_DIV
| #define SR_ANT_EXT_SW_EN 0x0d, 0x04, 2 |
Access parameters for sub-register ANT_EXT_SW_EN in register RG_ANT_DIV
| #define SR_ANT_SEL 0x0d, 0x80, 7 |
Access parameters for sub-register ANT_SEL in register RG_ANT_DIV
| #define SR_AVDD_OK 0x10, 0x40, 6 |
Access parameters for sub-register AVDD_OK in register RG_VREG_CTRL
| #define SR_AVREG_EXT 0x10, 0x80, 7 |
Access parameters for sub-register AVREG_EXT in register RG_VREG_CTRL
| #define SR_BATMON_HR 0x11, 0x10, 4 |
Access parameters for sub-register BATMON_HR in register RG_BATMON
| #define SR_BATMON_OK 0x11, 0x20, 5 |
Access parameters for sub-register BATMON_OK in register RG_BATMON
| #define SR_BATMON_VTH 0x11, 0x0f, 0 |
Access parameters for sub-register BATMON_VTH in register RG_BATMON
| #define SR_BPSK_OQPSK 0x0c, 0x08, 3 |
Access parameters for sub-register BPSK_OQPSK in register RG_TRX_CTRL_2
| #define SR_CC_BAND 0x14, 0x07, 0 |
Access parameters for sub-register CC_BAND in register RG_CC_CTRL_1
| #define SR_CC_NUMBER 0x13, 0xff, 0 |
Access parameters for sub-register CC_NUMBER in register RG_CC_CTRL_0
| #define SR_CCA_DONE 0x01, 0x80, 7 |
Access parameters for sub-register CCA_DONE in register RG_TRX_STATUS
| #define SR_CCA_ED_THRES 0x09, 0x0f, 0 |
Access parameters for sub-register CCA_ED_THRES in register RG_CCA_THRES
| #define SR_CCA_MODE 0x08, 0x60, 5 |
Access parameters for sub-register CCA_MODE in register RG_PHY_CC_CCA
| #define SR_CCA_REQUEST 0x08, 0x80, 7 |
Access parameters for sub-register CCA_REQUEST in register RG_PHY_CC_CCA
| #define SR_CCA_STATUS 0x01, 0x40, 6 |
Access parameters for sub-register CCA_STATUS in register RG_TRX_STATUS
| #define SR_CHANNEL 0x08, 0x1f, 0 |
Access parameters for sub-register CHANNEL in register RG_PHY_CC_CCA
| #define SR_CLKM_CTRL 0x03, 0x07, 0 |
Access parameters for sub-register CLKM_CTRL in register RG_TRX_CTRL_0
| #define SR_CLKM_SHA_SEL 0x03, 0x08, 3 |
Access parameters for sub-register CLKM_SHA_SEL in register RG_TRX_CTRL_0
| #define SR_CSMA_LBT_MODE 0x17, 0x40, 6 |
Access parameters for sub-register CSMA_LBT_MODE in register RG_XAH_CTRL_1
| #define SR_CSMA_SEED_0 0x2d, 0xff, 0 |
Access parameters for sub-register CSMA_SEED_0 in register RG_CSMA_SEED_0
| #define SR_CSMA_SEED_1 0x2e, 0x07, 0 |
Access parameters for sub-register CSMA_SEED_1 in register RG_CSMA_SEED_1
| #define SR_DVDD_OK 0x10, 0x04, 2 |
Access parameters for sub-register DVDD_OK in register RG_VREG_CTRL
| #define SR_DVREG_EXT 0x10, 0x08, 3 |
Access parameters for sub-register DVREG_EXT in register RG_VREG_CTRL
| #define SR_ED_LEVEL 0x07, 0xff, 0 |
Access parameters for sub-register ED_LEVEL in register RG_PHY_ED_LEVEL
| #define SR_FTN_START 0x18, 0x80, 7 |
Access parameters for sub-register FTN_START in register RG_FTN_CTRL
| #define SR_GC_PA 0x05, 0x60, 5 |
Access parameters for sub-register GC_PA in register RG_PHY_TX_PWR
| #define SR_GC_TX_OFFS 0x16, 0x03, 0 |
Access parameters for sub-register GC_TX_OFFS in register RG_RF_CTRL_0
| #define SR_IEEE_ADDR_0 0x24, 0xff, 0 |
Access parameters for sub-register IEEE_ADDR_0 in register RG_IEEE_ADDR_0
| #define SR_IEEE_ADDR_1 0x25, 0xff, 0 |
Access parameters for sub-register IEEE_ADDR_1 in register RG_IEEE_ADDR_1
| #define SR_IEEE_ADDR_2 0x26, 0xff, 0 |
Access parameters for sub-register IEEE_ADDR_2 in register RG_IEEE_ADDR_2
| #define SR_IEEE_ADDR_3 0x27, 0xff, 0 |
Access parameters for sub-register IEEE_ADDR_3 in register RG_IEEE_ADDR_3
| #define SR_IEEE_ADDR_4 0x28, 0xff, 0 |
Access parameters for sub-register IEEE_ADDR_4 in register RG_IEEE_ADDR_4
| #define SR_IEEE_ADDR_5 0x29, 0xff, 0 |
Access parameters for sub-register IEEE_ADDR_5 in register RG_IEEE_ADDR_5
| #define SR_IEEE_ADDR_6 0x2a, 0xff, 0 |
Access parameters for sub-register IEEE_ADDR_6 in register RG_IEEE_ADDR_6
| #define SR_IEEE_ADDR_7 0x2b, 0xff, 0 |
Access parameters for sub-register IEEE_ADDR_7 in register RG_IEEE_ADDR_7
| #define SR_IRQ_0_PLL_LOCK 0x0f, 0x01, 0 |
Access parameters for sub-register IRQ_0_PLL_LOCK in register RG_IRQ_STATUS
| #define SR_IRQ_1_PLL_UNLOCK 0x0f, 0x02, 1 |
Access parameters for sub-register IRQ_1_PLL_UNLOCK in register RG_IRQ_STATUS
| #define SR_IRQ_2_EXT_EN 0x04, 0x40, 6 |
Access parameters for sub-register IRQ_2_EXT_EN in register RG_TRX_CTRL_1
| #define SR_IRQ_2_RX_START 0x0f, 0x04, 2 |
Access parameters for sub-register IRQ_2_RX_START in register RG_IRQ_STATUS
| #define SR_IRQ_3_TRX_END 0x0f, 0x08, 3 |
Access parameters for sub-register IRQ_3_TRX_END in register RG_IRQ_STATUS
| #define SR_IRQ_4_CCA_ED_DONE 0x0f, 0x10, 4 |
Access parameters for sub-register IRQ_4_CCA_ED_DONE in register RG_IRQ_STATUS
| #define SR_IRQ_5_AMI 0x0f, 0x20, 5 |
Access parameters for sub-register IRQ_5_AMI in register RG_IRQ_STATUS
| #define SR_IRQ_6_TRX_UR 0x0f, 0x40, 6 |
Access parameters for sub-register IRQ_6_TRX_UR in register RG_IRQ_STATUS
| #define SR_IRQ_7_BAT_LOW 0x0f, 0x80, 7 |
Access parameters for sub-register IRQ_7_BAT_LOW in register RG_IRQ_STATUS
| #define SR_IRQ_MASK 0x0e, 0xff, 0 |
Access parameters for sub-register IRQ_MASK in register RG_IRQ_MASK
| #define SR_IRQ_MASK_MODE 0x04, 0x02, 1 |
Access parameters for sub-register IRQ_MASK_MODE in register RG_TRX_CTRL_1
| #define SR_IRQ_POLARITY 0x04, 0x01, 0 |
Access parameters for sub-register IRQ_POLARITY in register RG_TRX_CTRL_1
| #define SR_JCM_EN 0x0a, 0x20, 5 |
Access parameters for sub-register JCM_EN in register RG_RX_CTRL
| #define SR_MAN_ID_0 0x1e, 0xff, 0 |
Access parameters for sub-register MAN_ID_0 in register RG_MAN_ID_0
| #define SR_MAN_ID_1 0x1f, 0xff, 0 |
Access parameters for sub-register MAN_ID_1 in register RG_MAN_ID_1
| #define SR_MAX_BE 0x2f, 0xf0, 4 |
Access parameters for sub-register MAX_BE in register RG_CSMA_BE
| #define SR_MAX_CSMA_RETRIES 0x2c, 0x0e, 1 |
Access parameters for sub-register MAX_CSMA_RETRIES in register RG_XAH_CTRL_0
| #define SR_MAX_FRAME_RETRIES 0x2c, 0xf0, 4 |
Access parameters for sub-register MAX_FRAME_RETRIES in register RG_XAH_CTRL_0
| #define SR_MIN_BE 0x2f, 0x0f, 0 |
Access parameters for sub-register MIN_BE in register RG_CSMA_BE
| #define SR_OQPSK_DATA_RATE 0x0c, 0x03, 0 |
Access parameters for sub-register OQPSK_DATA_RATE in register RG_TRX_CTRL_2
| #define SR_OQPSK_SCRAM_EN 0x0c, 0x20, 5 |
Access parameters for sub-register OQPSK_SCRAM_EN in register RG_TRX_CTRL_2
| #define SR_OQPSK_SUB1_RC_EN 0x0c, 0x10, 4 |
Access parameters for sub-register OQPSK_SUB1_RC_EN in register RG_TRX_CTRL_2
| #define SR_PA_BOOST 0x05, 0x80, 7 |
Access parameters for sub-register PA_BOOST in register RG_PHY_TX_PWR
| #define SR_PA_EXT_EN 0x04, 0x80, 7 |
Access parameters for sub-register PA_EXT_EN in register RG_TRX_CTRL_1
| #define SR_PA_LT 0x16, 0xc0, 6 |
Access parameters for sub-register PA_LT in register RG_RF_CTRL_0
| #define SR_PAD_IO 0x03, 0xc0, 6 |
Access parameters for sub-register PAD_IO in register RG_TRX_CTRL_0
| #define SR_PAD_IO_CLKM 0x03, 0x30, 4 |
Access parameters for sub-register PAD_IO_CLKM in register RG_TRX_CTRL_0
| #define SR_PAN_ID_0 0x22, 0xff, 0 |
Access parameters for sub-register PAN_ID_0 in register RG_PAN_ID_0
| #define SR_PAN_ID_1 0x23, 0xff, 0 |
Access parameters for sub-register PAN_ID_1 in register RG_PAN_ID_1
| #define SR_PART_NUM 0x1c, 0xff, 0 |
Access parameters for sub-register PART_NUM in register RG_PART_NUM
| #define SR_PDT_THRES 0x0a, 0x0f, 0 |
Access parameters for sub-register PDT_THRES in register RG_RX_CTRL
| #define SR_PLL_CF 0x1a, 0x1f, 0 |
Access parameters for sub-register PLL_CF in register RG_PLL_CF
| #define SR_PLL_CF_START 0x1a, 0x80, 7 |
Access parameters for sub-register PLL_CF_START in register RG_PLL_CF
| #define SR_PLL_DCU_START 0x1b, 0x80, 7 |
Access parameters for sub-register PLL_DCU_START in register RG_PLL_DCU
| #define SR_PLL_LOCK_CP 0x11, 0x80, 7 |
Access parameters for sub-register PLL_LOCK_CP in register RG_BATMON
| #define SR_RESERVED_09_1 0x09, 0xf0, 4 |
Access parameters for sub-register RESERVED_09_1 in register RG_CCA_THRES
| #define SR_RESERVED_0a_1 0x0a, 0xc0, 6 |
Access parameters for sub-register RESERVED_0a_1 in register RG_RX_CTRL
| #define SR_RESERVED_0a_3 0x0a, 0x10, 4 |
Access parameters for sub-register RESERVED_0a_3 in register RG_RX_CTRL
| #define SR_RESERVED_0d_2 0x0d, 0x78, 3 |
Access parameters for sub-register RESERVED_0d_2 in register RG_ANT_DIV
| #define SR_RESERVED_10_3 0x10, 0x30, 4 |
Access parameters for sub-register RESERVED_10_3 in register RG_VREG_CTRL
| #define SR_RESERVED_10_6 0x10, 0x03, 0 |
Access parameters for sub-register RESERVED_10_6 in register RG_VREG_CTRL
| #define SR_RESERVED_11_2 0x11, 0x40, 6 |
Access parameters for sub-register RESERVED_11_2 in register RG_BATMON
| #define SR_RESERVED_14_1 0x14, 0xf8, 3 |
Access parameters for sub-register RESERVED_14_1 in register RG_CC_CTRL_1
| #define SR_RESERVED_15_2 0x15, 0x70, 4 |
Access parameters for sub-register RESERVED_15_2 in register RG_RX_SYN
| #define SR_RESERVED_16_2 0x16, 0x30, 4 |
Access parameters for sub-register RESERVED_16_2 in register RG_RF_CTRL_0
| #define SR_RESERVED_16_3 0x16, 0x0c, 2 |
Access parameters for sub-register RESERVED_16_3 in register RG_RF_CTRL_0
| #define SR_RESERVED_17_1 0x17, 0x80, 7 |
Access parameters for sub-register RESERVED_17_1 in register RG_XAH_CTRL_1
| #define SR_RESERVED_17_5 0x17, 0x08, 3 |
Access parameters for sub-register RESERVED_17_5 in register RG_XAH_CTRL_1
| #define SR_RESERVED_17_8 0x17, 0x01, 0 |
Access parameters for sub-register RESERVED_17_8 in register RG_XAH_CTRL_1
| #define SR_RESERVED_18_2 0x18, 0x7f, 0 |
Access parameters for sub-register RESERVED_18_2 in register RG_FTN_CTRL
| #define SR_RESERVED_19_2 0x19, 0x0c, 2 |
Access parameters for sub-register RESERVED_19_2 in register RG_RF_CTRL_1
| #define SR_RESERVED_19_3 0x19, 0x03, 0 |
Access parameters for sub-register RESERVED_19_3 in register RG_RF_CTRL_1
| #define SR_RESERVED_1a_2 0x1a, 0x40, 6 |
Access parameters for sub-register RESERVED_1a_2 in register RG_PLL_CF
| #define SR_RESERVED_1a_3 0x1a, 0x20, 5 |
Access parameters for sub-register RESERVED_1a_3 in register RG_PLL_CF
| #define SR_RESERVED_1b_2 0x1b, 0x7f, 0 |
Access parameters for sub-register RESERVED_1b_2 in register RG_PLL_DCU
| #define SR_RF_MC 0x19, 0xf0, 4 |
Access parameters for sub-register RF_MC in register RG_RF_CTRL_1
| #define SR_RND_VALUE 0x06, 0x60, 5 |
Access parameters for sub-register RND_VALUE in register RG_PHY_RSSI
| #define SR_RSSI 0x06, 0x1f, 0 |
Access parameters for sub-register RSSI in register RG_PHY_RSSI
| #define SR_RX_BL_CTRL 0x04, 0x10, 4 |
Access parameters for sub-register RX_BL_CTRL in register RG_TRX_CTRL_1
| #define SR_RX_CRC_VALID 0x06, 0x80, 7 |
Access parameters for sub-register RX_CRC_VALID in register RG_PHY_RSSI
| #define SR_RX_PDT_DIS 0x15, 0x80, 7 |
Access parameters for sub-register RX_PDT_DIS in register RG_RX_SYN
| #define SR_RX_PDT_LEVEL 0x15, 0x0f, 0 |
Access parameters for sub-register RX_PDT_LEVEL in register RG_RX_SYN
| #define SR_RX_SAFE_MODE 0x0c, 0x80, 7 |
Access parameters for sub-register RX_SAFE_MODE in register RG_TRX_CTRL_2
| #define SR_SFD_VALUE 0x0b, 0xff, 0 |
Access parameters for sub-register SFD_VALUE in register RG_SFD_VALUE
| #define SR_SHORT_ADDR_0 0x20, 0xff, 0 |
Access parameters for sub-register SHORT_ADDR_0 in register RG_SHORT_ADDR_0
| #define SR_SHORT_ADDR_1 0x21, 0xff, 0 |
Access parameters for sub-register SHORT_ADDR_1 in register RG_SHORT_ADDR_1
| #define SR_SLOTTED_OPERATION 0x2c, 0x01, 0 |
Access parameters for sub-register SLOTTED_OPERATION in register RG_XAH_CTRL_0
| #define SR_SPI_CMD_MODE 0x04, 0x0c, 2 |
Access parameters for sub-register SPI_CMD_MODE in register RG_TRX_CTRL_1
| #define SR_SUB_MODE 0x0c, 0x04, 2 |
Access parameters for sub-register SUB_MODE in register RG_TRX_CTRL_2
| #define SR_TRAC_STATUS 0x02, 0xe0, 5 |
Access parameters for sub-register TRAC_STATUS in register RG_TRX_STATE
| #define SR_TRX_CMD 0x02, 0x1f, 0 |
Access parameters for sub-register TRX_CMD in register RG_TRX_STATE
| #define SR_TRX_OFF_AVDD_EN 0x0c, 0x40, 6 |
Access parameters for sub-register TRX_OFF_AVDD_EN in register RG_TRX_CTRL_2
| #define SR_TRX_STATUS 0x01, 0x1f, 0 |
Access parameters for sub-register TRX_STATUS in register RG_TRX_STATUS
| #define SR_TX_AUTO_CRC_ON 0x04, 0x20, 5 |
Access parameters for sub-register TX_AUTO_CRC_ON in register RG_TRX_CTRL_1
| #define SR_TX_PWR 0x05, 0x1f, 0 |
Access parameters for sub-register TX_PWR in register RG_PHY_TX_PWR
| #define SR_VERSION_NUM 0x1d, 0xff, 0 |
Access parameters for sub-register VERSION_NUM in register RG_VERSION_NUM
| #define SR_XTAL_MODE 0x12, 0xf0, 4 |
Access parameters for sub-register XTAL_MODE in register RG_XOSC_CTRL
| #define SR_XTAL_TRIM 0x12, 0x0f, 0 |
Access parameters for sub-register XTAL_TRIM in register RG_XOSC_CTRL
1.5.6