README - Flash API for UART bootloader

Please read the LICENSE file.


DESCRIPTION
-----------
The Flash_api library provides a mean to perform all operations by making function
calls in C language. The Flash_api library provides a standard way to call these functions
in C language. It has been done for Keil C-compilers parameter conventions but
can be adapted for others. The library also provides Macros and pre-defined values to
ease certain operations.

DOWNLOAD
--------
This software program can be downloaded from the Atmel website:
http://www.atmel.com


PROBLEMS
--------
If you find any problems, please report them to Atmel Website:
http://www.atmel.com/support