Main Page | Alphabetical List | Data Structures | File List | Data Fields | Globals | Related Pages

S_usb_manufacturer_string_descriptor Struct Reference

#include <conf_usb.h>


Data Fields

U8 bLength
U8 bDescriptorType
U16 wstring [USB_MN_LENGTH]


Field Documentation

U8 S_usb_manufacturer_string_descriptor::bLength
 

Definition at line 157 of file conf_usb.h.

Referenced by usb_user_get_descriptor().

U8 S_usb_manufacturer_string_descriptor::bDescriptorType
 

Definition at line 158 of file conf_usb.h.

U16 S_usb_manufacturer_string_descriptor::wstring[USB_MN_LENGTH]
 

Definition at line 159 of file conf_usb.h.


The documentation for this struct was generated from the following file:
Generated on Mon Apr 10 17:23:31 2006 for Atmel by doxygen 1.3.7