#include <usb_enum.h>
Data Fields | |
| U8 | bLength |
| size of this descriptor in bytes | |
| U8 | bDescriptorType |
| STRING descriptor type. | |
| U16 | bcdHID |
| HID class specification release. | |
| U8 | bCountryCode |
| country code | |
| U8 | bNumDescriptors |
| number of class descriptors | |
| U8 | bDescriptorTypeHid |
| type of class descriptor | |
| U16 | wDescriptorLength |
| size of the report descriptor | |
Definition at line 202 of file usb_enum.h.
|
|
size of this descriptor in bytes
Definition at line 203 of file usb_enum.h. Referenced by usb_user_get_descriptor(). |
|
|
STRING descriptor type.
Definition at line 204 of file usb_enum.h. |
|
|
HID class specification release.
Definition at line 205 of file usb_enum.h. |
|
|
country code
Definition at line 206 of file usb_enum.h. |
|
|
number of class descriptors
Definition at line 207 of file usb_enum.h. |
|
|
type of class descriptor
Definition at line 208 of file usb_enum.h. |
|
|
size of the report descriptor
Definition at line 209 of file usb_enum.h. |
1.3.7