Main Page | Alphabetical List | Data Structures | File List | Data Fields | Globals | Related Pages

S_usb_endpoint_descriptor Struct Reference

Usb Endpoint Descriptor. More...

#include <usb_enum.h>


Data Fields

U8 bLength
 Size of this descriptor in bytes.

U8 bDescriptorType
 ENDPOINT descriptor type.

U8 bEndpointAddress
 Address of the endpoint.

U8 bmAttributes
 Endpoint's attributes.

U16 wMaxPacketSize
 Maximum packet size for this EP.

U8 bInterval
 Interval for polling EP in ms.


Detailed Description

Usb Endpoint Descriptor.

Definition at line 170 of file usb_enum.h.


Field Documentation

U8 S_usb_endpoint_descriptor::bLength
 

Size of this descriptor in bytes.

Definition at line 171 of file usb_enum.h.

U8 S_usb_endpoint_descriptor::bDescriptorType
 

ENDPOINT descriptor type.

Definition at line 172 of file usb_enum.h.

U8 S_usb_endpoint_descriptor::bEndpointAddress
 

Address of the endpoint.

Definition at line 173 of file usb_enum.h.

U8 S_usb_endpoint_descriptor::bmAttributes
 

Endpoint's attributes.

Definition at line 174 of file usb_enum.h.

U16 S_usb_endpoint_descriptor::wMaxPacketSize
 

Maximum packet size for this EP.

Definition at line 175 of file usb_enum.h.

U8 S_usb_endpoint_descriptor::bInterval
 

Interval for polling EP in ms.

Definition at line 176 of file usb_enum.h.


The documentation for this struct was generated from the following file:
Generated on Mon Apr 10 17:23:31 2006 for Atmel by doxygen 1.3.7