Main Page | Alphabetical List | Data Structures | File List | Data Fields | Globals | Related Pages

S_usb_configuration_descriptor Struct Reference

Usb Configuration Descriptor. More...

#include <usb_enum.h>


Data Fields

U8 bLength
 size of this descriptor in bytes

U8 bDescriptorType
 CONFIGURATION descriptor type.

U16 wTotalLength
 total length of data returned

U8 bNumInterfaces
 number of interfaces for this conf.

U8 bConfigurationValue
 value for SetConfiguration resquest

U8 iConfiguration
 index of string descriptor

U8 bmAttibutes
 Configuration characteristics.

U8 MaxPower
 maximum power consumption


Detailed Description

Usb Configuration Descriptor.

Definition at line 143 of file usb_enum.h.


Field Documentation

U8 S_usb_configuration_descriptor::bLength
 

size of this descriptor in bytes

Definition at line 144 of file usb_enum.h.

U8 S_usb_configuration_descriptor::bDescriptorType
 

CONFIGURATION descriptor type.

Definition at line 145 of file usb_enum.h.

U16 S_usb_configuration_descriptor::wTotalLength
 

total length of data returned

Definition at line 146 of file usb_enum.h.

U8 S_usb_configuration_descriptor::bNumInterfaces
 

number of interfaces for this conf.

Definition at line 147 of file usb_enum.h.

U8 S_usb_configuration_descriptor::bConfigurationValue
 

value for SetConfiguration resquest

Definition at line 148 of file usb_enum.h.

U8 S_usb_configuration_descriptor::iConfiguration
 

index of string descriptor

Definition at line 149 of file usb_enum.h.

U8 S_usb_configuration_descriptor::bmAttibutes
 

Configuration characteristics.

Definition at line 150 of file usb_enum.h.

U8 S_usb_configuration_descriptor::MaxPower
 

maximum power consumption

Definition at line 151 of file usb_enum.h.


The documentation for this struct was generated from the following file:
Generated on Mon Apr 10 17:23:31 2006 for Atmel by doxygen 1.3.7