Main Page | Alphabetical List | Data Structures | File List | Data Fields | Globals | Related Pages

S_hid_set_control Struct Reference

#include <usb_task.h>


Data Fields

U8 arrived
U8 type
U8 direction
U16 length


Field Documentation

U8 S_hid_set_control::arrived
 

Definition at line 33 of file usb_task.h.

Referenced by usb_user_read_request().

U8 S_hid_set_control::type
 

Definition at line 34 of file usb_task.h.

Referenced by usb_task(), and usb_user_read_request().

U8 S_hid_set_control::direction
 

Definition at line 35 of file usb_task.h.

Referenced by usb_user_read_request().

U16 S_hid_set_control::length
 

Definition at line 36 of file usb_task.h.

Referenced by usb_user_read_request().


The documentation for this struct was generated from the following file:
Generated on Mon Apr 10 17:23:31 2006 for Atmel by doxygen 1.3.7