00001 00002 00003 00004 00005 00006 00007 00008 00009 00010 00011 00012 00013 00014 00015 00016 00018 #define _SCHEDULER_C_ 00019 #include "config.h" // system definition 00020 #include "conf/conf_scheduler.h" // Configuration for the scheduler 00021 #include "scheduler.h" // scheduler definition 00022 00023 00026 #if SCHEDULER_TYPE != SCHEDULER_FREE 00027 00028 bit scheduler_tick_flag; 00029 #endif 00030 00031 #ifdef TOKEN_MODE 00037 Uchar token; 00038 #endif 00039 00049 void scheduler_init (void) 00050 { 00051 #ifdef Scheduler_time_init 00052 Scheduler_time_init(); 00053 #endif 00054 #ifdef TOKEN_MODE 00055 token = TOKEN_FREE; 00056 #endif 00057 #ifdef Scheduler_task_1_init 00058 Scheduler_task_1_init(); 00059 Scheduler_call_next_init(); 00060 #endif 00061 #ifdef Scheduler_task_2_init 00062 Scheduler_task_2_init(); 00063 Scheduler_call_next_init(); 00064 #endif 00065 #ifdef Scheduler_task_3_init 00066 Scheduler_task_3_init(); 00067 Scheduler_call_next_init(); 00068 #endif 00069 #ifdef Scheduler_task_4_init 00070 Scheduler_task_4_init(); 00071 Scheduler_call_next_init(); 00072 #endif 00073 #ifdef Scheduler_task_5_init 00074 Scheduler_task_5_init(); 00075 Scheduler_call_next_init(); 00076 #endif 00077 #ifdef Scheduler_task_6_init 00078 Scheduler_task_6_init(); 00079 Scheduler_call_next_init(); 00080 #endif 00081 #ifdef Scheduler_task_7_init 00082 Scheduler_task_7_init(); 00083 Scheduler_call_next_init(); 00084 #endif 00085 #ifdef Scheduler_task_8_init 00086 Scheduler_task_8_init(); 00087 Scheduler_call_next_init(); 00088 #endif 00089 #ifdef Scheduler_task_9_init 00090 Scheduler_task_9_init(); 00091 Scheduler_call_next_init(); 00092 #endif 00093 #ifdef Scheduler_task_10_init 00094 Scheduler_task_10_init(); 00095 Scheduler_call_next_init(); 00096 #endif 00097 #ifdef Scheduler_task_11_init 00098 Scheduler_task_11_init(); 00099 Scheduler_call_next_init(); 00100 #endif 00101 Scheduler_reset_tick_flag(); 00102 } 00103 00110 void scheduler_tasks (void) 00111 { 00112 // To avoid uncalled segment warning if the empty function is not used 00113 scheduler_empty_fct(); 00114 00115 for(;;) 00116 { 00117 Scheduler_new_schedule(); 00118 #ifdef Scheduler_task_1 00119 Scheduler_task_1(); 00120 Scheduler_call_next_task(); 00121 #endif 00122 #ifdef Scheduler_task_2 00123 Scheduler_task_2(); 00124 Scheduler_call_next_task(); 00125 #endif 00126 #ifdef Scheduler_task_3 00127 Scheduler_task_3(); 00128 Scheduler_call_next_task(); 00129 #endif 00130 #ifdef Scheduler_task_4 00131 Scheduler_task_4(); 00132 Scheduler_call_next_task(); 00133 #endif 00134 #ifdef Scheduler_task_5 00135 Scheduler_task_5(); 00136 Scheduler_call_next_task(); 00137 #endif 00138 #ifdef Scheduler_task_6 00139 Scheduler_task_6(); 00140 Scheduler_call_next_task(); 00141 #endif 00142 #ifdef Scheduler_task_7 00143 Scheduler_task_7(); 00144 Scheduler_call_next_task(); 00145 #endif 00146 #ifdef Scheduler_task_8 00147 Scheduler_task_8(); 00148 Scheduler_call_next_task(); 00149 #endif 00150 #ifdef Scheduler_task_9 00151 Scheduler_task_9(); 00152 Scheduler_call_next_task(); 00153 #endif 00154 #ifdef Scheduler_task_10 00155 Scheduler_task_10(); 00156 Scheduler_call_next_task(); 00157 #endif 00158 #ifdef Scheduler_task_11 00159 Scheduler_task_11(); 00160 Scheduler_call_next_task(); 00161 #endif 00162 } 00163 } 00164 00171 void scheduler (void) 00172 { 00173 scheduler_init(); 00174 scheduler_tasks(); 00175 } 00176 00177 00185 void scheduler_empty_fct (void) 00186 { 00187 } 00188
1.3.7